TDK Electronics · TDK Europe

NTC Elements

Get data sheets and search

PDF Design Type Resistance (at 25 °C) (kOhm) Tolerance (%)
Glass-encapsulated sensors G1560 2 - 230 ±1 - ±3
Glass-encapsulated sensors G1550 2 - 230 ±1 - ±3
Glass-encapsulated sensors G1540 5 - 100 ±1 - ±3
Glass-encapsulated sensors with insulation G1561 2 - 230 ±1 - ±3
Glass-encapsulated sensors with insulation G1551 2 - 230 ±1 - ±3
Glass-encapsulated sensors with insulation G1541 5 - 100 ±1 - ±3
Leaded NTC thermistors, lead spacing 2.5 mm M891 1 - 470 ±5, ±10
Leaded NTC thermistors, lead spacing 2.5 mm S891 2.2 - 100 ±1 - ±5
Leaded NTC thermistors, lead spacing 2.5 mm S871 2.1 - 30 ±1 - ±5
Leaded NTC thermistors, lead spacing 2.5 mm S881 2.1 - 30 ±1 - ±5
Leaded NTC thermistors, lead spacing 5 mm K164 0.022 - 470 ±5, ±10
Leaded NTC thermistors, lead spacing 5 mm S885 2.1 - 30 ±1 - ±5
Leaded NTC thermistors, lead spacing 5 mm S875 2.1 - 30 ±1 - ±5
Leadless NTC thermistors,  Leadless NTCs L860 5.2, 10 ±1 - ±5
Leadless NTCs S860 10 - 85 ±5
Leadless NTCs K350 0.99 ±5
Leadless NTCs M820 0.056 - 1.014 ±5
Leadless NTCs K220 2.057 ±5
Leadless NTCs K1150 2.394 ±5
Miniature sensors with bendable wires L865 10 1
new
Miniature sensors with bendable wires L862 1 - 100 1, 3
Miniature sensors with bendable wires S869 3 - 30 ---
Miniature sensors with bendable wires S864 2 - 5 ±1, ±3
Miniature sensors with bendable wires S867 2 - 50 ±1 - ±5
Miniature sensors with bendable wires S863 3 - 30 ---
Miniature sensors with bendable wires S861 2 - 100 ±1 - ±5
Miniature sensors with individual calibration S868 2 ±4.2
new
Pb-free leaded NTC thermistors, lead spacing 2.5 mm L871 2 - 100 1, 3
Surface temperature sensor, small-outline no-lead T850 10 ±2
Surface temperature sensor, small-outline no-lead T850 10 ±1

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Application notes
  • Ordering code structure
  • Cautions and warnings
  • Climatic conditions
  • General technical information
  • Mounting instructions
  • Quality and environment
  • Selection guide
  • Standardized R/T characteristics
  • Symbols and terms
  • Taping and packing

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.