TDK Electronics · TDK Europe

NTC lnrush Current Limiters

 NTC InrushCurrentLimiters Image

Key Features

  • For every area of electrical engineering and electronics, e .g. SMPS, lighting control, telecom, power supply, entertainment electronics and automotive.

Ordering No.: B57888S0888M888

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 8
PDF Inventory Resistance (at 25 °C) (Ohm) Tolerance (%) Ctest (230/240 V AC) (µF) Ctest (110/120 V AC) (µF) Maximum current (A) Diameter (mm) Remarks Type Ordering code
4.7 ±20 100 400 3 8.5 Bulk S153 B57153S0479M000
33 ±20 100 400 1.3 8.5 Bulk S153 B57153S0330M000
15 ±20 100 400 1.8 8.5 Bulk S153 B57153S0150M000
5 ±20 700 2800 5 15 Bulk S237 B57237S0509M000
22 ±20 700 2800 2.8 15 Bulk S237 B57237S0220M000
33 ±20 900 3600 2.5 15 Bulk S237 B57237S0330M000
60 ±20 400 1600 2 15 Bulk S237 B57237S0600M000
2 ±20 2500 10000 13.5 26 Bulk S464 B57464S0209M000
Download all marked data sheets as zip file or export the search results in MS Excel format