TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

April 23, 2024

TDK offers snap-in capacitors with increased compactness for general-purpose applications

 Bild_Teaser_grau_en

TDK Corporation (TSE:6762) announces the new EPCOS B43659 series of snap-in aluminum electrolytic capacitors. This is the next generation of ultra-compact general-purpose components for voltages of 450 V (DC) featuring an extremely high CV product. It provides the same features and serves the same applications as the previous series; however, the B43659 is much more compact. In case sizes of only 22 mm x 25 mm to 35 mm x 50 mm (D x H), these components achieve capacitances ranging from 140 µF to 1030 µF. In addition to the standard versions with 2 terminals, versions with 3 terminals are also available to ensure correct installation.

Essential performance features include a high ripple current capability of up to 7.01 A (120 Hz, +60 °C) and a service life of at least 2000 h at a maximum operating temperature of +105 °C. Accurate lifetime calculation under application-specific conditions is quick and easy with the web-based AlCap Tool (www.tdk-electronics.tdk.com/en/alcap_tool).

Due to their high reliability and compact size, these RoHS-compliant aluminum electrolytic capacitors can be used in a wide range of applications, such as switched-mode power supplies, frequency converters, uninterruptible power supplies (UPS), medical equipment, and solar inverters.

Features & Applications

Main applications

  • Power supplies
  • Frequency converters
  • Uninterruptible power supplies
  • Medical equipment
  • Solar inverters
  • Not for automotive applications unless otherwise specified

Main features and benefits

  • Extremely high CV product, ultra-compact
  • High reliability
  • High ripple current capability
  • Versions with 3 terminals to ensure correct insertion
  • RoHS-compliant

Further information on the products can be found at www.tdk-electronics.tdk.com/en/alu_ultracompact




About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK‘s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2023, TDK posted total sales of USD 16.1 billion and employed about 103,000 people worldwide.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media