EMI Suppression X1 series: B3291*H/J,HSPICE
History
History for SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : TDK_B32912-8HJ.lib
Version 1.00
assembled on (Thu Mar 27 12:44:00 CET 2025)
-----------------------------------------------------------------------
Version 1.00
- library created
B32912-8H/J series added (83 components)
-----------------------------------------------------------------------
Readme
SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : TDK_B32912-8HJ.lib
Version 1.00
assembled on (Thu Mar 27 12:44:00 CET 2025)
This SPICE library contains all models for
Film Capacitors for EMI Suppression / Class X1 / Vr 480Vac
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B32912H4104K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (100 nF +-10%)
B32912H4104M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (100 nF +-20%)
B32912H4153K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (15 nF +-10%)
B32912H4153M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (15 nF +-20%)
B32912H4223K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (22 nF +-10%)
B32912H4223M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (22 nF +-20%)
B32912H4333K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (33 nF +-10%)
B32912H4333M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (33 nF +-20%)
B32912H4393K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (39 nF +-10%)
B32912H4393M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (39 nF +-20%)
B32912H4473K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (47 nF +-10%)
B32912H4473M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (47 nF +-20%)
B32912H4563K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (56 nF +-10%)
B32912H4563M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (56 nF +-20%)
B32912H4683K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (68 nF +-10%)
B32912H4683M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (68 nF +-20%)
B32912H4823M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (82 nF +-20%)
B32913H4104K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (100 nF +-10%)
B32913H4104M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (100 nF +-20%)
B32913H4154M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (150 nF +-20%)
B32913H4224K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (220 nF +-10%)
B32913H4224M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (220 nF +-20%)
B32913H4334M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (330 nF +-20%)
B32913H4394K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (390 nF +-10%)
B32913H4394M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (390 nF +-20%)
B32913H4474K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (470 nF +-10%)
B32913H4474M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (470 nF +-20%)
B32913H4564M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (560 nF +-20%)
B32913H4683K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (68 nF +-10%)
B32913H4683M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (68 nF +-20%)
B32913H4823K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (82 nF +-10%)
B32913H4823M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (82 nF +-20%)
B32913J4154K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (150 nF +-10%)
B32913J4154M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (150 nF +-20%)
B32913J4334K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (330 nF +-10%)
B32913J4334M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (330 nF +-20%)
B32914H4105K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (1 uF +-10%)
B32914H4105M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (1 uF +-20%)
B32914H4155M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (1.5 uF +-20%)
B32914H4224K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (220 nF +-10%)
B32914H4224M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (220 nF +-20%)
B32914H4274K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (270 nF +-10%)
B32914H4274M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (270 nF +-20%)
B32914H4334K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (330 nF +-10%)
B32914H4334M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (330 nF +-20%)
B32914H4394K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (390 nF +-10%)
B32914H4394M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (390 nF +-20%)
B32914H4474K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (470 nF +-10%)
B32914H4474M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (470 nF +-20%)
B32914H4564K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (560 nF +-10%)
B32914H4564M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (560 nF +-20%)
B32914H4684K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (680 nF +-10%)
B32914H4684M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (680 nF +-20%)
B32914H4824K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (820 nF +-10%)
B32914H4824M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (820 nF +-20%)
B32916H4105K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (1 uF +-10%)
B32916H4105M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (1 uF +-20%)
B32916H4155K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (1.5 uF +-10%)
B32916H4155M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (1.5 uF +-20%)
B32916H4225M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (2.2 uF +-20%)
B32916H4275K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (2.7 uF +-10%)
B32916H4275M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (2.7 uF +-20%)
B32916H4335M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (3.3 uF +-20%)
B32916H4395M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (3.9 uF +-20%)
B32916H4474K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (470 nF +-10%)
B32916H4474M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (470 nF +-20%)
B32916H4475M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (4.7 uF +-20%)
B32916H4564K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (560 nF +-10%)
B32916H4564M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (560 nF +-20%)
B32916H4684K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (680 nF +-10%)
B32916H4684M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (680 nF +-20%)
B32916H4824M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (820 nF +-20%)
B32916J4335K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (3.3 uF +-10%)
B32916J4335M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (3.3 uF +-20%)
B32918H4106K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (10 uF +-10%)
B32918H4106M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (10 uF +-20%)
B32918H4475K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (4.7 uF +-10%)
B32918H4475M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (4.7 uF +-20%)
B32918H4565K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (5.6 uF +-10%)
B32918H4565M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (5.6 uF +-20%)
B32918H4685K Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (6.8 uF +-10%)
B32918H4685M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (6.8 uF +-20%)
B32918H4825M Film Capacitor for EMI Suppression / Class X1 / Vr 480Vac (8.2 uF +-20%)
Installation of TDK_B32912-8HJ Model Library
===============================================================
The model library of TDK_B32912-8HJ (Film Capacitors for EMI Suppression / Class X1 / Vr 480Vac) for the
circuit design program HSPICE from Synopsys
comprises one file:
TDK_B32912-8HJ.LIB ASCII data file:
This file respresents the actual library and
contains the data required for calculation.
For installation please copy this file to any directory on
your computer.
You can easily utilyze the library by adding a line with
a INCLUDE statement to your node list :
example :
.INC "/usr/username/spice/TDK_B32912-8HJ.lib"
.param .....
.....
The single elements are getting adressed as subcircuits.
The connection is as follows:
example :
xmyinductor in out B82422...
xmycommonmodechoke in1 in2 out1 out2 B82789...