TDK Electronics · TDK Europe

Film Capacitors - Readme and History

B3270*P PFC,HSPICE

History

History for SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : TDK_B32701-3P.lib
Version 1.00
assembled on (Wed Mar 12 14:54:00 CET 2025)
-----------------------------------------------------------------------
Version 1.00
- library created
- B32701-3P series added (20 components)
-----------------------------------------------------------------------

Readme

SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : TDK_B32701-3P.lib
Version 1.00
assembled on (Wed Mar 12 14:54:00 CET 2025)
This SPICE library contains all models for
Film Capacitors for DC application / Power Factor Correction & Compact size series
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B32701P4105J Film Capacitor for DC application / Power Factor Correction & Compact size series (1 uF +-5%)
B32701P4105K Film Capacitor for DC application / Power Factor Correction & Compact size series (1 uF +-10%)
B32701P4155J Film Capacitor for DC application / Power Factor Correction & Compact size series (1.5 uF +-5%)
B32701P4155K Film Capacitor for DC application / Power Factor Correction & Compact size series (1.5 uF +-10%)
B32701P4225J Film Capacitor for DC application / Power Factor Correction & Compact size series (2.2 uF +-5%)
B32701P4225K Film Capacitor for DC application / Power Factor Correction & Compact size series (2.2 uF +-10%)
B32701P4474J Film Capacitor for DC application / Power Factor Correction & Compact size series (470 nF +-5%)
B32701P4474K Film Capacitor for DC application / Power Factor Correction & Compact size series (470 nF +-10%)
B32701P4684J Film Capacitor for DC application / Power Factor Correction & Compact size series (680 nF +-5%)
B32701P4684K Film Capacitor for DC application / Power Factor Correction & Compact size series (680 nF +-10%)
B32702P4105J Film Capacitor for DC application / Power Factor Correction & Compact size series (1 uF +-5%)
B32702P4105K Film Capacitor for DC application / Power Factor Correction & Compact size series (1 uF +-10%)
B32702P4155J Film Capacitor for DC application / Power Factor Correction & Compact size series (1.5 uF +-5%)
B32702P4155K Film Capacitor for DC application / Power Factor Correction & Compact size series (1.5 uF +-10%)
B32702P4225J Film Capacitor for DC application / Power Factor Correction & Compact size series (2.2 uF +-5%)
B32702P4225K Film Capacitor for DC application / Power Factor Correction & Compact size series (2.2 uF +-10%)
B32702P4684J Film Capacitor for DC application / Power Factor Correction & Compact size series (680 nF +-5%)
B32702P4684K Film Capacitor for DC application / Power Factor Correction & Compact size series (680 nF +-10%)
B32703P4225J Film Capacitor for DC application / Power Factor Correction & Compact size series (2.2 uF +-5%)
B32703P4225K Film Capacitor for DC application / Power Factor Correction & Compact size series (2.2 uF +-10%)
Installation of TDK_B32701-3P Model Library
===============================================================
The model library of TDK_B32701-3P (Film Capacitors for DC application / Power Factor Correction & Compact size series) for the
circuit design program HSPICE from Synopsys
comprises one file:
TDK_B32701-3P.LIB ASCII data file:
This file respresents the actual library and
contains the data required for calculation.
For installation please copy this file to any directory on
your computer.
You can easily utilyze the library by adding a line with
a INCLUDE statement to your node list :
example :
.INC "/usr/username/spice/TDK_B32701-3P.lib"
.param .....
.....
The single elements are getting adressed as subcircuits.
The connection is as follows:
example :
xmyinductor in out B82422...
xmycommonmodechoke in1 in2 out1 out2 B82789...