TDK Electronics · TDK Europe

Film Capacitors - Readme and History

B32354S* Output AC filter,HSPICE

History

History for SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : TDK_B32354S.lib
Version 1.00
assembled on (Wed Dec 15 13:52:00 CET 2021)
-----------------------------------------------------------------------
Version 1.00
- library created
- B32320I series added (20 Components)
-----------------------------------------------------------------------

Readme

SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : TDK_B32354S.lib
Version 1.00
assembled on (Wed Dec 15 13:52:00 CET 2021)
This SPICE library contains all models for
Film Capacitors for AC output filter / Box type series
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B32354S3106K Film Capacitor for AC output filter / Box type series (10 uF +-10%)
B32354S3156K Film Capacitor for AC output filter / Box type series (15 uF +-10%)
B32354S3206K Film Capacitor for AC output filter / Box type series (20 uF +-10%)
B32354S3256K Film Capacitor for AC output filter / Box type series (25 uF +-10%)
B32354S3306K Film Capacitor for AC output filter / Box type series (30 uF +-10%)
B32354S3356K Film Capacitor for AC output filter / Box type series (35 uF +-10%)
B32354S3406K Film Capacitor for AC output filter / Box type series (40 uF +-10%)
Installation of TDK_B32354S Model Library
===============================================================
The model library of TDK_B32354S (Film Capacitors for AC output filter / Box type series) for the
circuit design program HSPICE from Synopsys
comprises one file:
TDK_B32354S.LIB ASCII data file:
This file respresents the actual library and
contains the data required for calculation.
For installation please copy this file to any directory on
your computer.
You can easily utilyze the library by adding a line with
a INCLUDE statement to your node list :
example :
.INC "/usr/username/spice/TDK_B32354S.lib"
.param .....
.....
The single elements are getting adressed as subcircuits.
The connection is as follows:
example :
xmyinductor in out B82422...
xmycommonmodechoke in1 in2 out1 out2 B82789...