TDK Electronics · TDK Europe

Film Capacitors - Readme and History

EMI Suppression X2 series: B3292*X/Y,ANSYS

History

History for SPICE-Library for ANSYS Designer
for TDK Electronics AG : TDK_B32921-3XY.lib
Version 1.01
assembled on (Mon Oct 18 13:41:03 CEST 2021)
-----------------------------------------------------------------------
Version 1.01
- LTspice library corrected
-----------------------------------------------------------------------
Version 1.00
- library created
- B32921-3XY series added (56 components)
-----------------------------------------------------------------------

Readme

SPICE-Library for ANSYS Designer
for TDK Electronics AG : TDK_B32921-3XY.lib
Version 1.01
assembled on (Mon Oct 18 13:41:03 CEST 2021)
This SPICE library contains all models for
Film Capacitors for EMI Suppression / Class X2 / Vr 275Vac
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B32921X2104M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (100 nF +-20%)
B32921X2124K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (120 nF +-10%)
B32921X2124M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (120 nF +-20%)
B32921X2154M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (150 nF +-20%)
B32921X2333K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (33 nF +-10%)
B32921X2333M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (33 nF +-20%)
B32921X2393K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (39 nF +-10%)
B32921X2393M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (39 nF +-20%)
B32921X2473K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (47 nF +-10%)
B32921X2473M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (47 nF +-20%)
B32921X2563M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (56 nF +-20%)
B32921X2683K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (68 nF +-10%)
B32921X2683M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (68 nF +-20%)
B32921X2823K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (82 nF +-10%)
B32921X2823M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (82 nF +-20%)
B32921Y2104K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (100 nF +-10%)
B32921Y2104M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (100 nF +-20%)
B32922X2104K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (100 nF +-10%)
B32922X2104M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (100 nF +-20%)
B32922X2124K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (120 nF +-10%)
B32922X2124M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (120 nF +-20%)
B32922X2154K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (150 nF +-10%)
B32922X2154M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (150 nF +-20%)
B32922X2184K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (180 nF +-10%)
B32922X2184M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (180 nF +-20%)
B32922X2224M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (220 nF +-20%)
B32922X2274M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (270 nF +-20%)
B32922X2334M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (330 nF +-20%)
B32922X2394K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (390 nF +-10%)
B32922X2394M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (390 nF +-20%)
B32922X2474M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (470 nF +-20%)
B32922X2564M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (560 nF +-20%)
B32922X2684K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (680 nF +-10%)
B32922X2684M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (680 nF +-20%)
B32922Y2224K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (220 nF +-10%)
B32922Y2224M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (220 nF +-20%)
B32922Y2274K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (270 nF +-10%)
B32922Y2274M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (270 nF +-20%)
B32922Y2474K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (470 nF +-10%)
B32922Y2474M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (470 nF +-20%)
B32923X2105K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (1 uF +-10%)
B32923X2105M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (1 uF +-20%)
B32923X2224K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (220 nF +-10%)
B32923X2224M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (220 nF +-20%)
B32923X2334K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (330 nF +-10%)
B32923X2334M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (330 nF +-20%)
B32923X2394K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (390 nF +-10%)
B32923X2394M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (390 nF +-20%)
B32923X2474K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (470 nF +-10%)
B32923X2474M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (470 nF +-20%)
B32923X2564K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (560 nF +-10%)
B32923X2564M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (560 nF +-20%)
B32923X2684K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (680 nF +-10%)
B32923X2684M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (680 nF +-20%)
B32923X2824M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (820 nF +-20%)
B32923Y2564M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (560 nF +-20%)
Installation of TDK_B32921-3XY Model Library
===============================================================
The model library of TDK_B32921-3XY (Film Capacitors for EMI Suppression / Class X2 / Vr 275Vac) for the
circuit design program ANSYS Electronics Desktop Circuit
Simulator comprises the following 5 files:
TDK_B32921-3XY.lib ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
TDK_B32921-3XY_Nexxim.inc
ASCII data file:
This file respresents the actual library and
contains the data required for simulation with
Nexxim.
TDK_B32921-3XY.aclb Components file:
This file represents the terminal information
and data about the single Components of the
library
TDK_B32921-3XY.aflb Footprint data file:
This file contains the exact footprint for the
elements in the library
TDK_B32921-3XY.aslb Symbol data file:
This file contains the graphics information
required by the graphic user interface
To install the library you must extract the a.m. files into
the /userlib directory of your ANSYS Electronics Desktop
Installation. (They will be then situated in
/userlib/TDK/TDK_B32921-3XY. Don't use another directory!)
ANSYS Electronics Desktop:
1) Copy or extract the files in the a.m. directory
2) Start ANSYS Electronics Desktop
3a) Project -> Insert Circuit Design
4) Tools -> Configure Libraries
5) Mark: User Libraries
Components
Available Libraries: TDK-Folder
>>
6) Repeat for Footprints und Symbols
7) Check "Save as Default" and confirm with "OK"
8) The Elements are now prepared for use. Your find them in
the "Project Manager" -> "Components" -> "User Libraries"
Nexxim:
Tools -> Options -> General Options -> Component Chooser
Options -> check "Show all Components"
3b) Project -> Insert Nexxim Circuit Design
4) Tools -> Configure Libraries
5) Mark: User Libraries
Components
Available Libraries: TDK-Folder
>>
6) Repeat for Footprints und Symbols
7) Check "Save as Default" and confirm with "OK"
8) The Elements are now prepared for use. Your find them in
the "Project Manager" -> "Components" -> "User Libraries"