TDK Electronics · TDK Europe

Film Capacitors - Readme and History

EMI Suppression X2 series: B3292*X/Y,HSPICE

History

History for SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : TDK_B32921-3XY.lib
Version 1.01
assembled on (Mon Oct 18 13:41:00 CEST 2021)
-----------------------------------------------------------------------
Version 1.01
- LTspice library corrected
-----------------------------------------------------------------------
Version 1.00
- library created
- B32921-3XY series added (56 components)
-----------------------------------------------------------------------

Readme

SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : TDK_B32921-3XY.lib
Version 1.01
assembled on (Mon Oct 18 13:41:00 CEST 2021)
This SPICE library contains all models for
Film Capacitors for EMI Suppression / Class X2 / Vr 275Vac
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B32921X2104M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (100 nF +-20%)
B32921X2124K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (120 nF +-10%)
B32921X2124M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (120 nF +-20%)
B32921X2154M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (150 nF +-20%)
B32921X2333K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (33 nF +-10%)
B32921X2333M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (33 nF +-20%)
B32921X2393K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (39 nF +-10%)
B32921X2393M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (39 nF +-20%)
B32921X2473K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (47 nF +-10%)
B32921X2473M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (47 nF +-20%)
B32921X2563M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (56 nF +-20%)
B32921X2683K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (68 nF +-10%)
B32921X2683M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (68 nF +-20%)
B32921X2823K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (82 nF +-10%)
B32921X2823M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (82 nF +-20%)
B32921Y2104K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (100 nF +-10%)
B32921Y2104M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (100 nF +-20%)
B32922X2104K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (100 nF +-10%)
B32922X2104M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (100 nF +-20%)
B32922X2124K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (120 nF +-10%)
B32922X2124M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (120 nF +-20%)
B32922X2154K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (150 nF +-10%)
B32922X2154M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (150 nF +-20%)
B32922X2184K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (180 nF +-10%)
B32922X2184M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (180 nF +-20%)
B32922X2224M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (220 nF +-20%)
B32922X2274M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (270 nF +-20%)
B32922X2334M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (330 nF +-20%)
B32922X2394K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (390 nF +-10%)
B32922X2394M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (390 nF +-20%)
B32922X2474M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (470 nF +-20%)
B32922X2564M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (560 nF +-20%)
B32922X2684K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (680 nF +-10%)
B32922X2684M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (680 nF +-20%)
B32922Y2224K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (220 nF +-10%)
B32922Y2224M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (220 nF +-20%)
B32922Y2274K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (270 nF +-10%)
B32922Y2274M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (270 nF +-20%)
B32922Y2474K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (470 nF +-10%)
B32922Y2474M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (470 nF +-20%)
B32923X2105K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (1 uF +-10%)
B32923X2105M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (1 uF +-20%)
B32923X2224K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (220 nF +-10%)
B32923X2224M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (220 nF +-20%)
B32923X2334K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (330 nF +-10%)
B32923X2334M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (330 nF +-20%)
B32923X2394K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (390 nF +-10%)
B32923X2394M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (390 nF +-20%)
B32923X2474K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (470 nF +-10%)
B32923X2474M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (470 nF +-20%)
B32923X2564K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (560 nF +-10%)
B32923X2564M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (560 nF +-20%)
B32923X2684K Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (680 nF +-10%)
B32923X2684M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (680 nF +-20%)
B32923X2824M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (820 nF +-20%)
B32923Y2564M Film Capacitor for EMI Suppression / Class X2 / Vr 275Vac (560 nF +-20%)
Installation of TDK_B32921-3XY Model Library
===============================================================
The model library of TDK_B32921-3XY (Film Capacitors for EMI Suppression / Class X2 / Vr 275Vac) for the
circuit design program HSPICE from Synopsys
comprises one file:
TDK_B32921-3XY.LIB ASCII data file:
This file respresents the actual library and
contains the data required for calculation.
For installation please copy this file to any directory on
your computer.
You can easily utilyze the library by adding a line with
a INCLUDE statement to your node list :
example :
.INC "/usr/username/spice/TDK_B32921-3XY.lib"
.param .....
.....
The single elements are getting adressed as subcircuits.
The connection is as follows:
example :
xmyinductor in out B82422...
xmycommonmodechoke in1 in2 out1 out2 B82789...