TDK Electronics · TDK Europe

Film Capacitors - Readme and History

EMI Suppression X2 series: B3292*C/D,HSPICE

History

History for SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : TDK_B32921-8CD.lib
Version 1.11
assembled on (Mon Oct 18 13:44:01 CEST 2021)
-----------------------------------------------------------------------
Version 1.11
- LTspice library corrected
-----------------------------------------------------------------------
Version 1.10
- ANSYS EM symbols reworked
B32921-8CD series updated (77 Components)
-----------------------------------------------------------------------
Version 1.01
- descriptions updated
-----------------------------------------------------------------------
Version 1.00
- library created
B32921-8CD series added (77 Components)
-----------------------------------------------------------------------

Readme

SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : TDK_B32921-8CD.lib
Version 1.11
assembled on (Mon Oct 18 13:44:01 CEST 2021)
This SPICE library contains all models for
Film Capacitors for EMI Suppression / Class X2 / Vr 305Vac
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B32921C3103K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (10 nF +-10%)
B32921C3103M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (10 nF +-20%)
B32921C3104M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (100 nF +-20%)
B32921C3223K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (22 nF +-10%)
B32921C3223M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (22 nF +-20%)
B32921C3333K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (33 nF +-10%)
B32921C3333M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (33 nF +-20%)
B32921C3473K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (47 nF +-10%)
B32921C3473M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (47 nF +-20%)
B32921C3683K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (68 nF +-10%)
B32921C3683M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (68 nF +-20%)
B32922C3104K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (100 nF +-10%)
B32922C3104M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (100 nF +-20%)
B32922C3154K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (150 nF +-10%)
B32922C3154M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (150 nF +-20%)
B32922C3224K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (220 nF +-10%)
B32922C3224M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (220 nF +-20%)
B32922C3333K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (33 nF +-10%)
B32922C3334M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (330 nF +-20%)
B32922C3473K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (47 nF +-10%)
B32922C3474K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (470 nF +-10%)
B32922C3474M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (470 nF +-20%)
B32922C3683K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (68 nF +-10%)
B32922C3684K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (680 nF +-10%)
B32922C3684M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (680 nF +-20%)
B32922D3334K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (330 nF +-10%)
B32923C3105K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1 uF +-10%)
B32923C3105M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1 uF +-20%)
B32923C3155M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1.5 uF +-20%)
B32923C3224K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (220 nF +-10%)
B32923C3224M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (220 nF +-20%)
B32923C3225K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (2.2 uF +-10%)
B32923C3225M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (2.2 uF +-20%)
B32923C3334M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (330 nF +-20%)
B32923C3474K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (470 nF +-10%)
B32923C3474M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (470 nF +-20%)
B32923C3684K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (680 nF +-10%)
B32923C3684M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (680 nF +-20%)
B32923D3334K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (330 nF +-10%)
B32924C3105K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1 uF +-10%)
B32924C3105M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1 uF +-20%)
B32924C3155K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1.5 uF +-10%)
B32924C3155M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1.5 uF +-20%)
B32924C3225K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (2.2 uF +-10%)
B32924C3225M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (2.2 uF +-20%)
B32924C3335M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (3.3 uF +-20%)
B32924C3475M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (4.7 uF +-20%)
B32924C3565K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (5.6 uF +-10%)
B32924C3565M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (5.6 uF +-20%)
B32924C3684K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (680 nF +-10%)
B32924C3684M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (680 nF +-20%)
B32924D3335K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (3.3 uF +-10%)
B32924D3475K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (4.7 uF +-10%)
B32926C3106K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (10 uF +-10%)
B32926C3106M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (10 uF +-20%)
B32926C3156M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (15 uF +-20%)
B32926C3225K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (2.2 uF +-10%)
B32926C3225M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (2.2 uF +-20%)
B32926C3335K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (3.3 uF +-10%)
B32926C3335M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (3.3 uF +-20%)
B32926C3395K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (3.9 uF +-10%)
B32926C3395M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (3.9 uF +-20%)
B32926C3475K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (4.7 uF +-10%)
B32926C3475M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (4.7 uF +-20%)
B32926C3565K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (5.6 uF +-10%)
B32926C3565M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (5.6 uF +-20%)
B32926C3685K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (6.8 uF +-10%)
B32926C3685M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (6.8 uF +-20%)
B32926C3825K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (8.2 uF +-10%)
B32926C3825M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (8.2 uF +-20%)
B32926D3156K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (15 uF +-10%)
B32926D3156M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (15 uF +-20%)
B32928C3206K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (20 uF +-10%)
B32928C3206M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (20 uF +-20%)
B32928C3256K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (25 uF +-10%)
B32928C3256M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (25 uF +-20%)
B32928C3306M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (30 uF +-20%)
Installation of TDK_B32921-8CD Model Library
===============================================================
The model library of TDK_B32921-8CD (Film Capacitors for EMI Suppression / Class X2 / Vr 305Vac) for the
circuit design program HSPICE from Synopsys
comprises one file:
TDK_B32921-8CD.LIB ASCII data file:
This file respresents the actual library and
contains the data required for calculation.
For installation please copy this file to any directory on
your computer.
You can easily utilyze the library by adding a line with
a INCLUDE statement to your node list :
example :
.INC "/usr/username/spice/TDK_B32921-8CD.lib"
.param .....
.....
The single elements are getting adressed as subcircuits.
The connection is as follows:
example :
xmyinductor in out B82422...
xmycommonmodechoke in1 in2 out1 out2 B82789...