EMI Suppression Y2 series: B3202*,HSPICE
History
History for SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : TDK_B32021-6.lib
Version 1.11
assembled on (Mon Oct 18 07:40:00 CEST 2021)
-----------------------------------------------------------------------
Version 1.11
- LTspice library corrected
-----------------------------------------------------------------------
Version 1.10
- ANSYS EM symbols reworked
- B32021-6 series updated (80 Components)
-----------------------------------------------------------------------
Version 1.01
- descriptions updated
-----------------------------------------------------------------------
Version 1.00
- library created
B32021-6 series added (80 Components)
-----------------------------------------------------------------------
Readme
SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : TDK_B32021-6.lib
Version 1.11
assembled on (Mon Oct 18 07:40:00 CEST 2021)
This SPICE library contains all models for
Film Capacitors for EMI Suppression / Class Y2 / Vr 300Vac
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B32021A3102K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (1 nF +-10%)
B32021A3102M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (1 nF +-20%)
B32021A3103M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (10 nF +-20%)
B32021A3122M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (1.2 nF +-20%)
B32021A3152K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (1.5 nF +-10%)
B32021A3152M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (1.5 nF +-20%)
B32021A3222K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (2.2 nF +-10%)
B32021A3222M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (2.2 nF +-20%)
B32021A3332K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (3.3 nF +-10%)
B32021A3332M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (3.3 nF +-20%)
B32021A3472K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (4.7 nF +-10%)
B32021A3472M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (4.7 nF +-20%)
B32021A3562K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (5.6 nF +-10%)
B32021A3562M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (5.6 nF +-20%)
B32021A3682K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (6.8 nF +-10%)
B32021A3682M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (6.8 nF +-20%)
B32021A3822M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (8.2 nF +-20%)
B32022A3103K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (10 nF +-10%)
B32022A3103M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (10 nF +-20%)
B32022A3153K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (15 nF +-10%)
B32022A3153M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (15 nF +-20%)
B32022A3223M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (22 nF +-20%)
B32022A3273K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (27 nF +-10%)
B32022A3273M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (27 nF +-20%)
B32022A3333K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (33 nF +-10%)
B32022A3333M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (33 nF +-20%)
B32022A3473M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (47 nF +-20%)
B32022A3563K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (56 nF +-10%)
B32022A3563M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (56 nF +-20%)
B32022A3683M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (68 nF +-20%)
B32022A3823M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (82 nF +-20%)
B32022B3223K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (22 nF +-10%)
B32022B3223M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (22 nF +-20%)
B32022B3473K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (47 nF +-10%)
B32022B3473M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (47 nF +-20%)
B32023A3104M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (100 nF +-20%)
B32023A3154M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (150 nF +-20%)
B32023A3224M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (220 nF +-20%)
B32023A3334M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (330 nF +-20%)
B32023A3394M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (390 nF +-20%)
B32023A3473K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (47 nF +-10%)
B32023A3473M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (47 nF +-20%)
B32023A3683K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (68 nF +-10%)
B32023A3683M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (68 nF +-20%)
B32023B3104K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (100 nF +-10%)
B32023B3104M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (100 nF +-20%)
B32023B3154K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (150 nF +-10%)
B32023B3154M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (150 nF +-20%)
B32023B3224K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (220 nF +-10%)
B32023B3224M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (220 nF +-20%)
B32023B3683M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (68 nF +-20%)
B32024A3105M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (1 uF +-20%)
B32024A3154M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (150 nF +-20%)
B32024A3224M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (220 nF +-20%)
B32024A3334M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (330 nF +-20%)
B32024A3474M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (470 nF +-20%)
B32024A3564M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (560 nF +-20%)
B32024A3684M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (680 nF +-20%)
B32024B3224K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (220 nF +-10%)
B32024B3334K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (330 nF +-10%)
B32024B3334M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (330 nF +-20%)
B32024B3474K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (470 nF +-10%)
B32024B3474M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (470 nF +-20%)
B32024B3684K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (680 nF +-10%)
B32024B3684M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (680 nF +-20%)
B32024C3474K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (470 nF +-10%)
B32024C3474M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (470 nF +-20%)
B32024C3684K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (680 nF +-10%)
B32024C3684M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (680 nF +-20%)
B32026A3105M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (1 uF +-20%)
B32026A3334M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (330 nF +-20%)
B32026A3474K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (470 nF +-10%)
B32026A3474M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (470 nF +-20%)
B32026A3564M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (560 nF +-20%)
B32026A3684M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (680 nF +-20%)
B32026A3824M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (820 nF +-20%)
B32026B3105K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (1 uF +-10%)
B32026B3105M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (1 uF +-20%)
B32026B3824K Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (820 nF +-10%)
B32026B3824M Film Capacitor for EMI Suppression / Class Y2 / Vr 300Vac (820 nF +-20%)
Installation of TDK_B32021-6 Model Library
===============================================================
The model library of TDK_B32021-6 (Film Capacitors for EMI Suppression / Class Y2 / Vr 300Vac) for the
circuit design program HSPICE from Synopsys
comprises one file:
TDK_B32021-6.LIB ASCII data file:
This file respresents the actual library and
contains the data required for calculation.
For installation please copy this file to any directory on
your computer.
You can easily utilyze the library by adding a line with
a INCLUDE statement to your node list :
example :
.INC "/usr/username/spice/TDK_B32021-6.lib"
.param .....
.....
The single elements are getting adressed as subcircuits.
The connection is as follows:
example :
xmyinductor in out B82422...
xmycommonmodechoke in1 in2 out1 out2 B82789...