TDK Electronics · TDK Europe

Film Capacitors - Readme and History

EMI Suppression Y1 series: B81123,HSPICE

History

History for SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : TDK_B81123.lib
Version 1.11
assembled on (Mon Oct 18 13:56:59 CEST 2021)
-----------------------------------------------------------------------
Version 1.11
- LTspice library corrected
-----------------------------------------------------------------------
Version 1.10
- ANSYS EM symbols reworked
B81123 series updated (8 Components)
-----------------------------------------------------------------------
Version 1.00
- library created
B81123 series added (8 Components)
-----------------------------------------------------------------------

Readme

SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : TDK_B81123.lib
Version 1.11
assembled on (Mon Oct 18 13:56:59 CEST 2021)
This SPICE library contains all models for
Film Capacitors for EMI Suppression / Class Y1 / Vr 500Vac
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B81123C1102M Film Capacitor for EMI Suppression / Class Y1 / Vr 500Vac (1 nF +-20%)
B81123C1103M Film Capacitor for EMI Suppression / Class Y1 / Vr 500Vac (10 nF +-20%)
B81123C1152M Film Capacitor for EMI Suppression / Class Y1 / Vr 500Vac (1.5 nF +-20%)
B81123C1222M Film Capacitor for EMI Suppression / Class Y1 / Vr 500Vac (2.2 nF +-20%)
B81123C1332M Film Capacitor for EMI Suppression / Class Y1 / Vr 500Vac (3.3 nF +-20%)
B81123C1472M Film Capacitor for EMI Suppression / Class Y1 / Vr 500Vac (4.7 nF +-20%)
B81123C1562M Film Capacitor for EMI Suppression / Class Y1 / Vr 500Vac (5.6 nF +-20%)
B81123C1682M Film Capacitor for EMI Suppression / Class Y1 / Vr 500Vac (6.8 nF +-20%)
Installation of TDK_B81123 Model Library
===============================================================
The model library of TDK_B81123 (Film Capacitors for EMI Suppression / Class Y1 / Vr 500Vac) for the
circuit design program HSPICE from Synopsys
comprises one file:
TDK_B81123.LIB ASCII data file:
This file respresents the actual library and
contains the data required for calculation.
For installation please copy this file to any directory on
your computer.
You can easily utilyze the library by adding a line with
a INCLUDE statement to your node list :
example :
.INC "/usr/username/spice/TDK_B81123.lib"
.param .....
.....
The single elements are getting adressed as subcircuits.
The connection is as follows:
example :
xmyinductor in out B82422...
xmycommonmodechoke in1 in2 out1 out2 B82789...