TDK Electronics · TDK Europe

Film Capacitors - Readme and History

EMI Suppression X1 series: B3291*3,LTspice

History

History for SPICE-Library for LTspice (Linear Technologies)
for TDK Electronics AG : TDK_B32911-6AB3.lib
Version 1.11
assembled on (Mon Oct 18 13:39:04 CEST 2021)
-----------------------------------------------------------------------
Version 1.11
- LTspice library corrected
-----------------------------------------------------------------------
Version 1.10
- ANSYS EM symbols reworked
B32911-6AB3 series updated (40 Components)
-----------------------------------------------------------------------
Version 1.01
- descriptions updated
-----------------------------------------------------------------------
Version 1.00
- library created
B32911-6AB3 series added (40 Components)
-----------------------------------------------------------------------

Readme

SPICE-Library for LTspice (Linear Technologies)
for TDK Electronics AG : TDK_B32911-6AB3.lib
Version 1.11
assembled on (Mon Oct 18 13:39:04 CEST 2021)
This SPICE library contains all models for
Film Capacitors for EMI Suppression / Class X1 / Vr 330Vac
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B32911A3103K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (10 nF +-10%)
B32911A3103M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (10 nF +-20%)
B32911A3333M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (33 nF +-20%)
B32911B3223K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (22 nF +-10%)
B32911B3223M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (22 nF +-20%)
B32912A3104K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (100 nF +-10%)
B32912A3104M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (100 nF +-20%)
B32912A3154K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (150 nF +-10%)
B32912A3154M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (150 nF +-20%)
B32912A3223K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (22 nF +-10%)
B32912A3223M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (22 nF +-20%)
B32912A3224K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (220 nF +-10%)
B32912A3224M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (220 nF +-20%)
B32912A3333K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (33 nF +-10%)
B32912A3333M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (33 nF +-20%)
B32912A3473K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (47 nF +-10%)
B32912A3473M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (47 nF +-20%)
B32912A3683K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (68 nF +-10%)
B32912A3683M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (68 nF +-20%)
B32912B3154M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (150 nF +-20%)
B32912B3224M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (220 nF +-20%)
B32912B3334M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (330 nF +-20%)
B32913A3154K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (150 nF +-10%)
B32913A3154M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (150 nF +-20%)
B32913A3224K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (220 nF +-10%)
B32913A3224M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (220 nF +-20%)
B32913A3334M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (330 nF +-20%)
B32913A3474M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (470 nF +-20%)
B32914A3105K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (1 uF +-10%)
B32914A3105M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (1 uF +-20%)
B32914A3155K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (1.5 uF +-10%)
B32914A3155M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (1.5 uF +-20%)
B32914A3225M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (2.2 uF +-20%)
B32914A3474K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (470 nF +-10%)
B32914A3474M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (470 nF +-20%)
B32914B3684K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (680 nF +-10%)
B32914B3684M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (680 nF +-20%)
B32916A3335M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (3.3 uF +-20%)
B32916A3475M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (4.7 uF +-20%)
B32916A3685M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (6.8 uF +-20%)
Installation of TDK_B32911-6AB3 Model Library
===============================================================
The model library of TDK_B32911-6AB3 (Film Capacitors for EMI Suppression / Class X1 / Vr 330Vac) for the
circuit design program LTspice comprises the
following 2 files:
TDK_B32911-6AB3.sub ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
TDK_B32911-6AB3.asy Symbol data file:
This file contains the graphics information
required by the graphic user interface
LTspice IV:
1) Change to the library containing folder of your LTspice
installation:
C:/Program Files/LTC/LTspiceXVII/lib
or in your own documents directory:
<User>/Documents/LTspiceXVII/lib
2) Place the library file (TDK_B32911-6AB3.sub) in the folder sub.
3) Place the symbol file (TDK_B32911-6AB3.asy) in the folder sym/TDK.
(create if missing)
4) On the next start of LTspice you will find the elements
using:
Edit -> Component (F2) -> TDK -> TDK_B32911-6AB3
5) To select one element out of this library make a right click
on the Symbol. Doubleclick on the "Value" field on the right
side of the "Spice Model" line to open the drop down menu.