EMI Suppression X1 series: B3291*3,ANSYS
History
History for SPICE-Library for ANSYS Designer
for TDK Electronics AG : TDK_B32911-6AB3.lib
Version 1.11
assembled on (Mon Oct 18 13:39:03 CEST 2021)
-----------------------------------------------------------------------
Version 1.11
- LTspice library corrected
-----------------------------------------------------------------------
Version 1.10
- ANSYS EM symbols reworked
B32911-6AB3 series updated (40 Components)
-----------------------------------------------------------------------
Version 1.01
- descriptions updated
-----------------------------------------------------------------------
Version 1.00
- library created
B32911-6AB3 series added (40 Components)
-----------------------------------------------------------------------
Readme
SPICE-Library for ANSYS Designer
for TDK Electronics AG : TDK_B32911-6AB3.lib
Version 1.11
assembled on (Mon Oct 18 13:39:03 CEST 2021)
This SPICE library contains all models for
Film Capacitors for EMI Suppression / Class X1 / Vr 330Vac
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B32911A3103K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (10 nF +-10%)
B32911A3103M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (10 nF +-20%)
B32911A3333M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (33 nF +-20%)
B32911B3223K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (22 nF +-10%)
B32911B3223M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (22 nF +-20%)
B32912A3104K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (100 nF +-10%)
B32912A3104M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (100 nF +-20%)
B32912A3154K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (150 nF +-10%)
B32912A3154M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (150 nF +-20%)
B32912A3223K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (22 nF +-10%)
B32912A3223M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (22 nF +-20%)
B32912A3224K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (220 nF +-10%)
B32912A3224M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (220 nF +-20%)
B32912A3333K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (33 nF +-10%)
B32912A3333M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (33 nF +-20%)
B32912A3473K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (47 nF +-10%)
B32912A3473M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (47 nF +-20%)
B32912A3683K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (68 nF +-10%)
B32912A3683M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (68 nF +-20%)
B32912B3154M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (150 nF +-20%)
B32912B3224M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (220 nF +-20%)
B32912B3334M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (330 nF +-20%)
B32913A3154K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (150 nF +-10%)
B32913A3154M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (150 nF +-20%)
B32913A3224K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (220 nF +-10%)
B32913A3224M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (220 nF +-20%)
B32913A3334M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (330 nF +-20%)
B32913A3474M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (470 nF +-20%)
B32914A3105K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (1 uF +-10%)
B32914A3105M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (1 uF +-20%)
B32914A3155K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (1.5 uF +-10%)
B32914A3155M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (1.5 uF +-20%)
B32914A3225M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (2.2 uF +-20%)
B32914A3474K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (470 nF +-10%)
B32914A3474M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (470 nF +-20%)
B32914B3684K Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (680 nF +-10%)
B32914B3684M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (680 nF +-20%)
B32916A3335M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (3.3 uF +-20%)
B32916A3475M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (4.7 uF +-20%)
B32916A3685M Film Capacitor for EMI Suppression / Class X1 / Vr 330Vac (6.8 uF +-20%)
Installation of TDK_B32911-6AB3 Model Library
===============================================================
The model library of TDK_B32911-6AB3 (Film Capacitors for EMI Suppression / Class X1 / Vr 330Vac) for the
circuit design program ANSYS Electronics Desktop Circuit
Simulator comprises the following 5 files:
TDK_B32911-6AB3.lib ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
TDK_B32911-6AB3_Nexxim.inc
ASCII data file:
This file respresents the actual library and
contains the data required for simulation with
Nexxim.
TDK_B32911-6AB3.aclb Components file:
This file represents the terminal information
and data about the single Components of the
library
TDK_B32911-6AB3.aflb Footprint data file:
This file contains the exact footprint for the
elements in the library
TDK_B32911-6AB3.aslb Symbol data file:
This file contains the graphics information
required by the graphic user interface
To install the library you must extract the a.m. files into
the /userlib directory of your ANSYS Electronics Desktop
Installation. (They will be then situated in
/userlib/TDK/TDK_B32911-6AB3. Don't use another directory!)
ANSYS Electronics Desktop:
1) Copy or extract the files in the a.m. directory
2) Start ANSYS Electronics Desktop
3a) Project -> Insert Circuit Design
4) Tools -> Configure Libraries
5) Mark: User Libraries
Components
Available Libraries: TDK-Folder
>>
6) Repeat for Footprints und Symbols
7) Check "Save as Default" and confirm with "OK"
8) The Elements are now prepared for use. Your find them in
the "Project Manager" -> "Components" -> "User Libraries"
Nexxim:
Tools -> Options -> General Options -> Component Chooser
Options -> check "Show all Components"
3b) Project -> Insert Nexxim Circuit Design
4) Tools -> Configure Libraries
5) Mark: User Libraries
Components
Available Libraries: TDK-Folder
>>
6) Repeat for Footprints und Symbols
7) Check "Save as Default" and confirm with "OK"
8) The Elements are now prepared for use. Your find them in
the "Project Manager" -> "Components" -> "User Libraries"