EMI Suppression X2 series: B3292*H/J,ANSYS
History
History for SPICE-Library for ANSYS Designer
for TDK Electronics AG : TDK_B32922-6HJ.lib
Version 1.11
assembled on (Mon Oct 18 13:50:02 CEST 2021)
-----------------------------------------------------------------------
Version 1.11
- LTspice library corrected
-----------------------------------------------------------------------
Version 1.10
- ANSYS EM symbols reworked
B32922-6HJ series updated (63 Components)
-----------------------------------------------------------------------
Version 1.01
- descriptions updated
-----------------------------------------------------------------------
Version 1.00
- library created
B32922-6HJ series added (63 Components)
-----------------------------------------------------------------------
Readme
SPICE-Library for ANSYS Designer
for TDK Electronics AG : TDK_B32922-6HJ.lib
Version 1.11
assembled on (Mon Oct 18 13:50:03 CEST 2021)
This SPICE library contains all models for
Film Capacitors for EMI Suppression / Class X2 / Vr 305Vac
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B32922H3104K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (100 nF +-10%)
B32922H3104M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (100 nF +-20%)
B32922H3154K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (150 nF +-10%)
B32922H3154M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (150 nF +-20%)
B32922H3204K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (200 nF +-10%)
B32922H3204M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (200 nF +-20%)
B32922H3224M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (220 nF +-20%)
B32922H3334K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (330 nF +-10%)
B32922H3334M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (330 nF +-20%)
B32922H3474K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (470 nF +-10%)
B32922H3474M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (470 nF +-20%)
B32922J3224K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (220 nF +-10%)
B32922J3224M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (220 nF +-20%)
B32923H3105K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1 uF +-10%)
B32923H3105M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1 uF +-20%)
B32923H3155K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1.5 uF +-10%)
B32923H3155M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1.5 uF +-20%)
B32923H3224K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (220 nF +-10%)
B32923H3224M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (220 nF +-20%)
B32923H3225M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (2.2 uF +-20%)
B32923H3414M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (410 nF +-20%)
B32923H3474K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (470 nF +-10%)
B32923H3474M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (470 nF +-20%)
B32923H3564K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (560 nF +-10%)
B32923H3564M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (560 nF +-20%)
B32923H3684M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (680 nF +-20%)
B32923H3824K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (820 nF +-10%)
B32923H3824M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (820 nF +-20%)
B32923J3334K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (330 nF +-10%)
B32923J3334M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (330 nF +-20%)
B32923J3684K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (680 nF +-10%)
B32923J3684M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (680 nF +-20%)
B32924H3105K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1 uF +-10%)
B32924H3105M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1 uF +-20%)
B32924H3155M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1.5 uF +-20%)
B32924H3225K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (2.2 uF +-10%)
B32924H3225M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (2.2 uF +-20%)
B32924H3335M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (3.3 uF +-20%)
B32924H3475K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (4.7 uF +-10%)
B32924H3475M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (4.7 uF +-20%)
B32924H3684K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (680 nF +-10%)
B32924H3684M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (680 nF +-20%)
B32924J3155K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1.5 uF +-10%)
B32924J3155M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1.5 uF +-20%)
B32924J3225K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (2.2 uF +-10%)
B32924J3225M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (2.2 uF +-20%)
B32924J3335K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (3.3 uF +-10%)
B32924J3335M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (3.3 uF +-20%)
B32926H3106M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (10 uF +-20%)
B32926H3156K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (15 uF +-10%)
B32926H3156M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (15 uF +-20%)
B32926H3225K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (2.2 uF +-10%)
B32926H3225M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (2.2 uF +-20%)
B32926H3335K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (3.3 uF +-10%)
B32926H3335M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (3.3 uF +-20%)
B32926H3475K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (4.7 uF +-10%)
B32926H3475M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (4.7 uF +-20%)
B32926H3685K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (6.8 uF +-10%)
B32926H3685M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (6.8 uF +-20%)
B32926J3106K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (10 uF +-10%)
B32926J3106M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (10 uF +-20%)
B32926J3825K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (8.2 uF +-10%)
B32926J3825M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (8.2 uF +-20%)
Installation of TDK_B32922-6HJ Model Library
===============================================================
The model library of TDK_B32922-6HJ (Film Capacitors for EMI Suppression / Class X2 / Vr 305Vac) for the
circuit design program ANSYS Electronics Desktop Circuit
Simulator comprises the following 5 files:
TDK_B32922-6HJ.lib ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
TDK_B32922-6HJ_Nexxim.inc
ASCII data file:
This file respresents the actual library and
contains the data required for simulation with
Nexxim.
TDK_B32922-6HJ.aclb Components file:
This file represents the terminal information
and data about the single Components of the
library
TDK_B32922-6HJ.aflb Footprint data file:
This file contains the exact footprint for the
elements in the library
TDK_B32922-6HJ.aslb Symbol data file:
This file contains the graphics information
required by the graphic user interface
To install the library you must extract the a.m. files into
the /userlib directory of your ANSYS Electronics Desktop
Installation. (They will be then situated in
/userlib/TDK/TDK_B32922-6HJ. Don't use another directory!)
ANSYS Electronics Desktop:
1) Copy or extract the files in the a.m. directory
2) Start ANSYS Electronics Desktop
3a) Project -> Insert Circuit Design
4) Tools -> Configure Libraries
5) Mark: User Libraries
Components
Available Libraries: TDK-Folder
>>
6) Repeat for Footprints und Symbols
7) Check "Save as Default" and confirm with "OK"
8) The Elements are now prepared for use. Your find them in
the "Project Manager" -> "Components" -> "User Libraries"
Nexxim:
Tools -> Options -> General Options -> Component Chooser
Options -> check "Show all Components"
3b) Project -> Insert Nexxim Circuit Design
4) Tools -> Configure Libraries
5) Mark: User Libraries
Components
Available Libraries: TDK-Folder
>>
6) Repeat for Footprints und Symbols
7) Check "Save as Default" and confirm with "OK"
8) The Elements are now prepared for use. Your find them in
the "Project Manager" -> "Components" -> "User Libraries"