TDK Electronics · TDK Europe

Film Capacitors - Readme and History

EMI Suppression X2 series: B3293*,LTspice

History

History for SPICE-Library for LTspice (Linear Technologies)
for TDK Electronics AG : TDK_B32932-6.lib
Version 1.11
assembled on (Mon Oct 18 13:55:04 CEST 2021)
-----------------------------------------------------------------------
Version 1.11
- LTspice library corrected
-----------------------------------------------------------------------
Version 1.10
- ANSYS EM symbols reworked
B32932-6 series updated (56 Components)
-----------------------------------------------------------------------
Version 1.01
- descriptions updated
-----------------------------------------------------------------------
Version 1.00
- library created
B32932-6 series added (56 Components)
-----------------------------------------------------------------------

Readme

SPICE-Library for LTspice (Linear Technologies)
for TDK Electronics AG : TDK_B32932-6.lib
Version 1.11
assembled on (Mon Oct 18 13:55:04 CEST 2021)
This SPICE library contains all models for
Film Capacitors for EMI Suppression / Class X2 / Vr 305Vac
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B32932A3104K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (100 nF +-10%)
B32932A3104M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (100 nF +-20%)
B32932A3154K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (150 nF +-10%)
B32932A3154M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (150 nF +-20%)
B32932A3224K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (220 nF +-10%)
B32932A3224M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (220 nF +-20%)
B32932A3334K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (330 nF +-10%)
B32932A3334M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (330 nF +-20%)
B32932A3473K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (47 nF +-10%)
B32932A3473M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (47 nF +-20%)
B32932A3474M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (470 nF +-20%)
B32932A3683K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (68 nF +-10%)
B32932A3683M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (68 nF +-20%)
B32933A3104K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (100 nF +-10%)
B32933A3104M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (100 nF +-20%)
B32933A3105M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1 uF +-20%)
B32933A3154K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (150 nF +-10%)
B32933A3154M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (150 nF +-20%)
B32933A3155K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1.5 uF +-10%)
B32933A3155M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1.5 uF +-20%)
B32933A3224K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (220 nF +-10%)
B32933A3224M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (220 nF +-20%)
B32933A3334K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (330 nF +-10%)
B32933A3334M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (330 nF +-20%)
B32933A3474M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (470 nF +-20%)
B32933A3564K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (560 nF +-10%)
B32933A3564M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (560 nF +-20%)
B32933A3684K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (680 nF +-10%)
B32933A3684M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (680 nF +-20%)
B32933A3824K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (820 nF +-10%)
B32933A3824M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (820 nF +-20%)
B32933B3105K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1 uF +-10%)
B32933B3105M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1 uF +-20%)
B32933B3474K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (470 nF +-10%)
B32933B3474M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (470 nF +-20%)
B32934A3105M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1 uF +-20%)
B32934A3474K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (470 nF +-10%)
B32934A3474M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (470 nF +-20%)
B32934A3564K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (560 nF +-10%)
B32934A3564M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (560 nF +-20%)
B32934A3684K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (680 nF +-10%)
B32934A3684M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (680 nF +-20%)
B32934A3824K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (820 nF +-10%)
B32934A3824M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (820 nF +-20%)
B32934B3105K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1 uF +-10%)
B32934B3105M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1 uF +-20%)
B32934B3155M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1.5 uF +-20%)
B32934B3225K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (2.2 uF +-10%)
B32934D3155K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1.5 uF +-10%)
B32934D3155M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1.5 uF +-20%)
B32936A3105K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1 uF +-10%)
B32936A3105M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1 uF +-20%)
B32936A3155K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1.5 uF +-10%)
B32936A3155M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (1.5 uF +-20%)
B32936A3225K Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (2.2 uF +-10%)
B32936A3225M Film Capacitor for EMI Suppression / Class X2 / Vr 305Vac (2.2 uF +-20%)
Installation of TDK_B32932-6 Model Library
===============================================================
The model library of TDK_B32932-6 (Film Capacitors for EMI Suppression / Class X2 / Vr 305Vac) for the
circuit design program LTspice comprises the
following 2 files:
TDK_B32932-6.sub ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
TDK_B32932-6.asy Symbol data file:
This file contains the graphics information
required by the graphic user interface
LTspice IV:
1) Change to the library containing folder of your LTspice
installation:
C:/Program Files/LTC/LTspiceXVII/lib
or in your own documents directory:
<User>/Documents/LTspiceXVII/lib
2) Place the library file (TDK_B32932-6.sub) in the folder sub.
3) Place the symbol file (TDK_B32932-6.asy) in the folder sym/TDK.
(create if missing)
4) On the next start of LTspice you will find the elements
using:
Edit -> Component (F2) -> TDK -> TDK_B32932-6
5) To select one element out of this library make a right click
on the Symbol. Doubleclick on the "Value" field on the right
side of the "Spice Model" line to open the drop down menu.