TDK Electronics · TDK Europe

Film Capacitors - Readme and History

EMI Suppression X2 series: B3292*4,LTspice

History

History for SPICE-Library for LTspice (Linear Technologies)
for TDK Electronics AG : TDK_B32924-8AB4.lib
Version 1.11
assembled on (Mon Oct 18 13:52:04 CEST 2021)
-----------------------------------------------------------------------
Version 1.11
- LTspice library corrected
-----------------------------------------------------------------------
Version 1.10
- ANSYS EM symbols reworked
B32924-8AB4 series updated (52 Components)
-----------------------------------------------------------------------
Version 1.01
- descriptions updated
-----------------------------------------------------------------------
Version 1.00
- library created
B32924-8AB4 series added (52 Components)
-----------------------------------------------------------------------

Readme

SPICE-Library for LTspice (Linear Technologies)
for TDK Electronics AG : TDK_B32924-8AB4.lib
Version 1.11
assembled on (Mon Oct 18 13:52:04 CEST 2021)
This SPICE library contains all models for
Film Capacitors for EMI Suppression / Class X2 / Vr 350Vac
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B32924A4105M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (1 uF +-20%)
B32924A4125M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (1.2 uF +-20%)
B32924A4155K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (1.5 uF +-10%)
B32924A4155M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (1.5 uF +-20%)
B32924A4185M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (1.8 uF +-20%)
B32924A4225M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (2.2 uF +-20%)
B32924A4275K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (2.7 uF +-10%)
B32924A4275M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (2.7 uF +-20%)
B32924A4335M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (3.3 uF +-20%)
B32924A4474K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (470 nF +-10%)
B32924A4474M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (470 nF +-20%)
B32924A4564K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (560 nF +-10%)
B32924A4564M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (560 nF +-20%)
B32924A4684K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (680 nF +-10%)
B32924A4684M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (680 nF +-20%)
B32924A4824M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (820 nF +-20%)
B32924B4105K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (1 uF +-10%)
B32924B4155K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (1.5 uF +-10%)
B32924B4155M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (1.5 uF +-20%)
B32924B4185K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (1.8 uF +-10%)
B32924B4185M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (1.8 uF +-20%)
B32924B4225K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (2.2 uF +-10%)
B32924B4335K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (3.3 uF +-10%)
B32924B4824K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (820 nF +-10%)
B32924S4225K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (2.2 uF +-10%)
B32924S4225M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (2.2 uF +-20%)
B32926A4105K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (1 uF +-10%)
B32926A4105M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (1 uF +-20%)
B32926A4106M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (10 uF +-20%)
B32926A4125M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (1.2 uF +-20%)
B32926A4155K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (1.5 uF +-10%)
B32926A4155M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (1.5 uF +-20%)
B32926A4185M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (1.8 uF +-20%)
B32926A4225K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (2.2 uF +-10%)
B32926A4225M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (2.2 uF +-20%)
B32926A4275M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (2.7 uF +-20%)
B32926A4335M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (3.3 uF +-20%)
B32926A4475K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (4.7 uF +-10%)
B32926A4565M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (5.6 uF +-20%)
B32926A4685K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (6.8 uF +-10%)
B32926A4685M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (6.8 uF +-20%)
B32926A4825M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (8.2 uF +-20%)
B32926B4125K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (1.2 uF +-10%)
B32926B4185K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (1.8 uF +-10%)
B32926B4275K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (2.7 uF +-10%)
B32926B4335K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (3.3 uF +-10%)
B32926B4475M Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (4.7 uF +-20%)
B32926B4565K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (5.6 uF +-10%)
B32926B4825K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (8.2 uF +-10%)
B32928A4106K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (10 uF +-10%)
B32928A4156K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (15 uF +-10%)
B32928A4206K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (20 uF +-10%)
B32928A4825K Film Capacitor for EMI Suppression / Class X2 / Vr 350Vac (8.2 uF +-10%)
Installation of TDK_B32924-8AB4 Model Library
===============================================================
The model library of TDK_B32924-8AB4 (Film Capacitors for EMI Suppression / Class X2 / Vr 350Vac) for the
circuit design program LTspice comprises the
following 2 files:
TDK_B32924-8AB4.sub ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
TDK_B32924-8AB4.asy Symbol data file:
This file contains the graphics information
required by the graphic user interface
LTspice IV:
1) Change to the library containing folder of your LTspice
installation:
C:/Program Files/LTC/LTspiceXVII/lib
or in your own documents directory:
<User>/Documents/LTspiceXVII/lib
2) Place the library file (TDK_B32924-8AB4.sub) in the folder sub.
3) Place the symbol file (TDK_B32924-8AB4.asy) in the folder sym/TDK.
(create if missing)
4) On the next start of LTspice you will find the elements
using:
Edit -> Component (F2) -> TDK -> TDK_B32924-8AB4
5) To select one element out of this library make a right click
on the Symbol. Doubleclick on the "Value" field on the right
side of the "Spice Model" line to open the drop down menu.