TDK Electronics · TDK Europe

Film capacitors

February 25, 2026

TDK extends X2 portfolio with compact 350 V (AC) capacitors for industrial and automotive

 Bild_Teaser_en

TDK Corporation (TSE:6762) extends its X2 safety film capacitor portfolio with the new B3292xU/V series, 
now supporting higher voltages and offering compact lead spacings of 15 mm and 22.5 mm, with capacitance values from 47 nF to 1.8 µF. Rated at 350 V (AC) and robust against peak voltage pulses up to 2.5 kV 
(IEC 60384-14), the series is designed for interference suppression in demanding, space-constrained industrial and automotive environments in series with the mains. Typical applications are on-board chargers, EV charging systems, PV inverters, energy meters, and capacitive power supplies.

The entire series is now available with lead spacings from 15 mm to 52.5 mm, covering capacitance values from 47 nF to 20 µF. It passed the THB (temperature, humidity, bias) test at +85 °C, 85% RH, and rated voltage for 1000 h, meeting Grade III, Test Condition B requirements. In addition, the series offers AEC-Q200 compliance, excellent self-healing properties, and a maximum operating temperature of +110 °C, ensuring durability even under severe ambient conditions.

With their compact dimensions and high DC testing voltage (1505 V for 2 s), the B3292xU/V series provides a balanced solution of performance and size for next-generation industrial drives and automotive power electronics, supporting the growing need for efficient and space-optimized EMI suppression solutions.

For the B3292xU/V series, TDK offers a range of design tools and SPICE models.

Features & Applications

Main applications

  • Capacitive power supplies, energy meters
  • Industrial drives
  • On-board chargers
  • EV charging
  • PV inverter

Main features and benefits

  • X2 class for interference (EMI) suppression
  • “Across the line” applications
  • For connections in series with the mains
  • Severe ambient conditions
  • Small dimensions
  • Good self-healing properties
  • AEC-Q200E compliant
     

Further information on the products can be found at www.tdk-electronics.tdk.com/en/emi_capacitors



About TDK Corporation

TDK Corporation (TSE:6762) is a global technology company and innovation leader in the electronics industry, based in Tokyo, Japan. With the tagline “In Everything, Better” TDK aims to realize a better future across all aspects of life, industry, and society. For over 90 years, TDK has shaped the world from within; from the pioneering ferrite cores to cassette tapes that defined an era, to powering the digital age with advanced components, sensors, and batteries, leading the way towards a more sustainable future. United by TDK Venture Spirit, a start-up mentality built on visions, courage and mutual trust, TDK’s passionate team members around the globe pursue better—for ourselves, customers, partners, and the world. Today, the state-of-the-art technologies of TDK are in everything, from industrial applications, energy systems, electric vehicles, to smartphones and gaming, at the core of modern life. TDK’s comprehensive, innovative-driven portfolio includes cutting-edge passive components, sensors and sensor systems, power supplies, lithium-ion and solid-state batteries, magnetic heads, AI and enterprise software solutions, and more—featuring numerous market-leading products. These are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics, TDK-Lambda, TDK SensEI, and ATL.  Positioning the AI ecosystem as a key strategic area, TDK leverages its global network across the automotive, information and communication technology, and industrial equipment sectors to expand its business in a wide range of fields. In fiscal 2025, TDK posted total sales of USD 14.4 billion and employed about 105,000 people worldwide. 

 


Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media