TDK Electronics · TDK Europe

NTC Thermistors for Temperature Measurement in Industrial Application

 Leaded NTC Thermistors Industrial Image

Key Features

  • Operating temperature range -55 °C up to 200 °C (up to 300 °C at sensor head)
  • Insulation voltage range 500 V AC/s to 2880 V AC/s
  • Application-oriented response time measurement
  • RoHS and REACH compliant
  • Alternative sensor shapes and dimensions enable the assembly regarding different mounting situations inside customer’s products

Presentation

  • NTC Thermistors - Thermal Response Time Measurement
Download Presentation

Ordering No.: B57999A9999A100

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 10
PDF Inventory Ordering code Type Design Rated resistance (kOhm) Rated temperature (°C) Tolerance (%) Resistance (at 25 °C) (kOhm) B value (at 0/100 °C) (K) B value (at 25/100 °C) (K) B value tolerance (%) Climatic category Min. operating temperature (°C) Max. operating temperature (°C)
B57703M1104A002 M1703 Probe assemblies 100 25 ±3 100 4036 - ±1 10/200/56 -10 300
B57045K0103A002 K45 Probe assemblies 10 25 ±2 10 - 3988 ±1 40/125/56 -40 125
B57861E0103A010 E861 Probe assemblies 10 25 ±2 10 - 3988 ±1 40/155/56 -40 155
B57550K0104A001 K550 Probe assemblies 1.307 160 ±2.5 100.8 - 4092 ±1.5 0/200/56 0 200
B57703M0103A025 M703 Probe assemblies 10 25 ±2 10 - 3988 ±1 40/125/56 -40 125
B57702M0103J000 M702 Probe assemblies 10 25 ±5 10 - 3950 ±3 40/125/21 -40 125
B57524K0104A005 K524 Probe assemblies 1.307 160 ±2.5 99.976 4036 - ±2 0/230/56 0 230
B57704M0103A001 M704 Probe assemblies 10 25 ±2 10 - 3988 ±1 40/125/42 -40 125
B57703M0103G040 M703 Probe assemblies 10 25 ±2 10 - 3988 ±1 55/125/56 -55 125
B57703M0103A018 M703 Probe assemblies 10 25 ±2 10 - 3988 ±1 55/125/56 -55 125
Download all marked data sheets as zip file or export the search results in MS Excel format