TDK Electronics · TDK Europe

NiZn Ring Core Chokes: Series B82791H2*N010

 Ring Core Chokes for Power Lines B82791

Key Features

  • LN from 14 μH to 100 μH
  • IR from 1.5 A to 4 A / +70 °C
  • Rated voltage 250 V AC (50/60 Hz)
  • Very high resonance frequency and high saturation capability, filtering up to 300 MHz
  • Approx. 8 to 10% stray inductance for symmetrical interference suppression
  • Design complies with EN 60938-2 (VDE 0565-2)
  • RoHS compatible

Ordering No.: B82791X1

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 4
PDF Inventory Design Function Inductance (mH) Rated current (A) Rated temperature (°C) Length (max.) (mm) Width (max.) (mm) Height (max.) (mm) Number of lines Resistance (mOhm) Rated voltage (V AC) Rated voltage (V DC) Min. operating temperature (°C) Max. operating temperature (°C) Remarks Type Ordering code UL 1446 insulation system
Current-compensated ring core choke Common 47 2 70 15.3 7.4 17.6 Double 31 250 - -40 125 NiZn for VHF, lead spacing 12.7 x 7.4/2.54 (mm), vertical version, TR = +70 °C B82791H2*N010 B82791H2202N010 -
Current-compensated ring core choke Common 100 1.5 70 15.3 7.4 17.6 Double 65 250 - -40 125 NiZn for VHF, lead spacing 12.7 x 7.4/2.54 (mm), vertical version, TR = +70 °C B82791H2*N010 B82791H2152N010 -
Current-compensated ring core choke Common 14 4 70 15.3 7.4 17.6 Double 15 250 - -40 125 NiZn for VHF, lead spacing 12.7 x 7.4/2.54 (mm), vertical version, TR = +70 °C B82791H2*N010 B82791H2402N010 -
Current-compensated ring core choke Common 30 3 70 15.3 7.4 17.6 Double 23 250 - -40 125 NiZn for VHF, lead spacing 12.7 x 7.4/2.54 (mm), vertical version, TR = +70 °C B82791H2*N010 B82791H2302N010 -
Download all marked data sheets as zip file or export the search results in MS Excel format