TDK Electronics · TDK Europe

Frame Core Chokes: Series B82733F*B001 for Power Lines

 Frame Core Chokes For Power Lines

Key Features

  • LR from 10 to 100 mH
  • Rated voltage: 250 V AC
  • Clearance and creepage distances: > 3 mm
  • Lead spacing: 22.5 x 20.0 ±0.2 mm
  • Climatic category 40/125/56 (to IEC 60068-1)
  • Excellent differential-mode suppression

Ordering No.: B82733X1

For more information, please download the sample kit PDF or order from our distributors.

Order from Mouser Download

Number of hits: 7
PDF Inventory Design Function Inductance (mH) Rated current (A) Rated temperature (°C) Length (max.) (mm) Width (max.) (mm) Height (max.) (mm) Number of lines Resistance (mOhm) Rated voltage (V AC) Rated voltage (V DC) Min. operating temperature (°C) Max. operating temperature (°C) Remarks Type Ordering code UL 1446 insulation system
Current-compensated frame core choke Common 15 1.9 40 26.5 24.8 14 Double 279 300 500 -40 125 Low height, high stray inductance, horizontal version, UL+ENEC(VDE) approvals B82733F B82733F2192B001 -
Current-compensated frame core choke Common 47 1.1 40 26.5 24.8 14 Double 804 300 500 -40 125 Low height, high stray inductance, horizontal version, UL+ENEC(VDE) approvals B82733F B82733F2112B001 -
Current-compensated frame core choke Common 100 0.7 40 26.5 24.8 14 Double 1810 300 500 -40 125 Low height, high stray inductance, horizontal version, UL+ENEC(VDE) approvals B82733F B82733F2701B001 -
Current-compensated frame core choke Common 68 0.9 40 26.5 24.8 14 Double 1100 300 500 -40 125 Low height, high stray inductance, horizontal version, UL+ENEC(VDE) approvals B82733F B82733F2901B001 -
Current-compensated frame core choke Common 10 2.3 40 26.5 24.8 14 Double 188 300 500 -40 125 Low height, high stray inductance, horizontal version, UL+ENEC(VDE) approvals B82733F B82733F2232B001 -
Current-compensated frame core choke Common 39 1.2 40 26.5 24.8 14 Double 696 300 500 -40 125 Low height, high stray inductance, horizontal version, UL+ENEC(VDE) approvals B82733F B82733F2122B001 -
Current-compensated frame core choke Common 27 1.4 40 26.5 24.8 14 Double 440 300 500 -40 125 Low height, high stray inductance, horizontal version, UL+ENEC(VDE) approvals B82733F B82733F2142B001 -
Download all marked data sheets as zip file or export the search results in MS Excel format