TDK Electronics · TDK Europe

Frame Core Chokes: Series B82732F*B001 for Power Lines

 Frame Core Chokes For Power Lines

Key Features

  • LR from 10 to 100 mH
  • Rated voltage: 250 V AC
  • Clearance and creepage distances: > 3 mm
  • Lead spacing: 18.75 x 10.0 ±0.2 mm
  • Climatic category 40/125/56 (to IEC 60068-1)
  • Excellent differential-mode suppression

Ordering No.: B82732X1

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 7
PDF Inventory Design Function Inductance (mH) Rated current (A) Rated temperature (°C) Length (max.) (mm) Width (max.) (mm) Height (max.) (mm) Number of lines Resistance (mOhm) Rated voltage (V AC) Rated voltage (V DC) Min. operating temperature (°C) Max. operating temperature (°C) Remarks Type Ordering code UL 1446 insulation system
Current-compensated frame core choke Common 27 0.9 40 24.5 14.5 13.5 Double 770 300 500 -40 125 Low height, high stray inductance, UL+ENEC(VDE) approvals B82732F B82732F2901B001 -
Current-compensated frame core choke Common 68 0.6 40 24.5 14.5 13.5 Double 1970 300 500 -40 125 Low height, high stray inductance, UL+ENEC(VDE) approvals B82732F B82732F2601B001 -
Current-compensated frame core choke Common 47 0.7 40 24.5 14.5 13.5 Double 1260 300 500 -40 125 Low height, high stray inductance, UL+ENEC(VDE) approvals B82732F B82732F2701B001 -
Current-compensated frame core choke Common 100 0.45 40 24.5 14.5 13.5 Double 2930 300 500 -40 125 Low height, high stray inductance, UL+ENEC(VDE) approvals B82732F B82732F2451B001 -
Current-compensated frame core choke Common 15 1.3 40 24.5 14.5 13.5 Double 430 300 500 -40 125 Low height, high stray inductance, UL+ENEC(VDE) approvals B82732F B82732F2132B001 -
Current-compensated frame core choke Common 10 1.6 40 24.5 14.5 13.5 Double 290 300 500 -40 125 Low height, high stray inductance, UL+ENEC(VDE) approvals B82732F B82732F2162B001 -
Current-compensated frame core choke Common 39 0.8 40 24.5 14.5 13.5 Double 1100 300 500 -40 125 Low height, high stray inductance, UL+ENEC(VDE) approvals B82732F B82732F2801B001 -
Download all marked data sheets as zip file or export the search results in MS Excel format