TDK Electronics · TDK Europe

April 19, 2018

Power factor correction: PQvar™ boosts energy efficiency and ensures load balancing

 Bild_Teaser_en

TDK Corporation presents EPCOS PQvar™, a modular static var generator for active stepless power factor correction and load balancing in industrial grids and large commercial buildings. With a fast response time of less than 15 ms and a dynamic reaction time of 50 µs, PQvar offers significantly faster compensation than conventional systems. The system is suitable for the active compensation of both inductive and capacitive loads and can achieve a power factor of 0.99. At the low-voltage level PQvar is designed for 400 V and 690 V supply systems. In these voltage classes individual modules with outputs of between 30 kvar and 200 kvar are available, as well as systems for up to 880 kvar per compensation cabinet.

Through the targeted use of power factor correction systems such as PQvar, energy efficiency can be significantly improved. On the one hand, the power losses in the electrical transmission and distribution network are significantly reduced and, the CO2 emissions for generating this wasted power are avoided. On the other hand, transformers and the power transmission and distribution networks can be used more efficiently.

Using Advanced Multi Controllers (AMC), the PQvar system can be combined with conventional passive low-voltage compensation stages. The medium-voltage level is covered by systems for 6 kV, 10 kV and 35 kV, the modules being designed for outputs of between 2000 kvar and 12,000 kvar. All modules are available for 3-phase grids with or without neutral conductors. Depending on the output and size, the modules are designed as slide-in units for control cabinets and systems for wall mounting (low-voltage) or as control cabinet systems (medium-voltage).

Main applications

  • Active stepless power factor correction and load balancing of industrial grids and commercial buildings

Main features and benefits

  • Short response time of <15 ms;
  • Dynamic response time of 50 µs
  • Available for the low-voltage and medium-voltage levels
  • Wide range of compensation outputs from 30 kvar to 12,000 kvar

You can find further information on the products at www.epcos.com/pqvar_presentation. 

 

 

About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio includes passive components, such as ceramic, aluminum electrolytic and film capacitors, ferrites and inductors, high-frequency products, and piezo and protection components, as well as sensors and sensor systems and power supplies. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK's further main product groups include magnetic application products, energy devices, and flash memory application devices. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2017, TDK posted total sales of USD 10.5 billion and employed about 100,000 people worldwide.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media