TDK Electronics · TDK Europe

March 6, 2018

Film capacitors: Ultra-compact DC link solution

 Bild_Teaser_en

TDK Corporation presents an extremely compact EPCOS film capacitor for the DC link of inverters. With dimensions of just 40 mm x 58 mm (d x l) it offers a rated voltage of 350 V DC and a capacitance of 65 μF. This means that the capacitor, which has the order number B32320I2656J011, has a very high capacitance density of 0.9 μF/cm3 and offers up to 50 percent more capacitance per volume than comparable capacitors. The space it requires on the PCB is correspondingly small. Other features include the low ESR of just 10 mΩ and the high ripple current capability of 3.7 A.
 

Both the plastic can and the epoxy resin sealing material are designed to be flame-retardant in accordance with UL 94 V0. The capacitor is designed for a temperature range from -25 °C to +65 °C. The capacitor has an integral thermal fuse that trips at a current of 5 A and a temperature of 115 °C.
 

Typical applications include the HF filtering in inverters, for example in domestic appliances, as well as general DC applications.

Main applications

  • HF filtering in inverters, general DC applications

Main features and benefits

  • Very compact dimensions of just 40 mm x 58 mm (d x l)
  • Very high capacitance density of 0.9 μF/cm3
  • Low ESR of just 10 mΩ
  • Integral thermal fuse

Further information on the products can be found under www.epcos.com/ac_capacitors

 

 

About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio includes passive components, such as ceramic, aluminum electrolytic and film capacitors, ferrites and inductors, high-frequency products, and piezo and protection components, as well as sensors and sensor systems and power supplies. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK's further main product groups include magnetic application products, energy devices, and flash memory application devices. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2017, TDK posted total sales of USD 10.5 billion and employed about 100,000 people worldwide.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media