TDK Electronics · TDK Europe

SMD NTC Thermistors

Get data sheets and search

PDF Remarks Case size Resistance (at 25 °C) (kOhm) Type
new
4.7 - 100 B57232V5 - B57459V5
5 B57432V6
47 B57459V6
new
5 - 47 B57332V6, B57342V6, B57343V6, B57359V6, B57621C6
1 - 470 B57221V2 - B57471V2
5 B57621C5
1 - 10 B57621C5

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Application notes
  • Ordering code structure
  • Cautions and warnings
  • General technical information
  • R/T characteristics
  • Symbols and terms

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.