TDK Electronics · TDK Europe

SMT Power Inductors

Get data sheets and search

PDF Size/Series Design Inductance (µH) Rated current (Typ.) (A) Product status Type
new
2.5x2.0x2.3 Shielded, metal 0.012 - 0.22 12 - 44 Preliminary CLT25
3.2x2.5x2.5 CLT32 Sample Kit --- --- Production B82403X0001
3.2x2.5x2.5 Shielded, metal 0.017 - 0.44 10.1 - 45 Production CLT32
new
4.2x4.2x4.2 Shielded, metal 0.024 - 0.225 21.7 - 70 Preliminary CLT42
new
5.8x5.0x3.8 Shielded 57 70 Production B82420T, BCM605040
6.3x6.3x3 Shielded 0.82 - 1000 0.16 - 3.45 Production B82462G4
6.3x6x4.5 Shielded 1 - 470 0.41 - 4.8 Production CLF6045NI-D
6x6x3 Unshielded 1 - 1000 0.11 - 3 Production B82462A4
7.3x7.3x3.5 Shielded 1 - 1000 0.18 - 3.45 Production B82472G4
7.3x7.3x4.5 Shielded 1 - 1000 0.2 - 3.6 Production B82472P6
7.3x7.3x4.5 Shielded 1 - 1000 0.2 - 3.6 Production B82472G6
7.3x7.3x4.5 Shielded 150 - 1000 0.25 - 0.64 Production B82472N6
7.3x7.3x4.8 B82472D6*M* Sample Kit --- --- Production B82472X0006
7.3x7.3x4.8 Shielded, coupled 2.2 - 47 1.1 - 4.3 Production B82472D6
7.5x7.5x4.8,  10.4x10.4x6.3,  12.5x12.5x8.5,  12.5x12.5x10.5,  12.5x12.5x14.5 Shielded, coupled 2x250 0.27 - 1.2 Production PID*-251M
7.5x7.5x4.8,  10.4x10.4x6.3,  12.5x12.5x8.5,  12.5x12.5x10.5 Shielded, coupled 56, 65 0.56 - 1.9 Production PID*-560M, PID*-650M
10.4x10.4x4.8 Shielded 0.82 - 1000 0.34 - 7.5 Production B82464P4
10.4x10.4x6.3 B82464D6*M* Sample Kit --- --- Production B82464X0006
10.4x10.4x6.3 Shielded, coupled 2.2 - 47 1.71 - 6.17 Production B82464D6
12.3x12.3x6 Shielded 1 - 1000 0.4 - 9 Production B82477G2
12.5x12.5x6.5 Shielded 1 - 1000 0.53 - 9.25 Production B82477P2
12.5x12.5x8.5 B82477D4*M900 Sample Kit --- --- Production B82477X0004
12.5x12.5x8.5 Shielded 0.82 - 1000 0.76 - 12.1 Production B82477P4
12.5x12.5x8.5 Shielded, coupled 2 - 100 1.61 - 6.22 Production B82477D4*M900
12.5x12.5x8.5 Shielded 0.82 - 1000 0.72 - 12.25 Production B82477R4
12.5x12.5x10.5 B82477D6 Sample Kit --- --- Production B82477X0006
12.5x12.5x10.5 Shielded 4.7 - 47 3.02 - 7.05 Production B82477C6
12.5x12.5x10.5 Shielded, coupled 3.9 - 47 2.83 - 7.05 Production B82477D6
12.8x12.8x8 Shielded 1 - 1000 0.55 - 9.8 Production B82477G4
new
15.5x15.5x14.5 Shielded 70 4.6 Production B82480E8
15.5x15.5x14.5 Shielded 470 1.81 Production PIS150H
710x60x48mm Eval. Board --- 0.46 Production EVB-DLA-002
710x60x48mm Eval. Board --- 1.2 Production EVB-DLA-005
710x60x48mm Eval. Board --- 0.27 Production EVB-DLA-001
710x60x48mm Eval. Board --- 0.82 Production EVB-DLA-004
710x60x48mm Eval. Board --- 0.65 Production EVB-DLA-003
710x60x48mm Eval. Board --- 1.81 Production EVB-DLA-006
CMC, ICI, DM Inductors SPE Sample Kit --- --- Production B82010X0001

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • General technical information
  • EMC services
  • Quality and environment
  • Cautions and warnings
  • Symbols and terms
  • General

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.