TDK Electronics · TDK Europe

CeraCharge

Number of hits: 1
PDF Inventory Design Case size Type Ordering code Size (lxwxh) Max. operating temperature (°C) Min. operating temperature (°C) Application field Nominal capacity (µAh) Operating temperature (°C) Nom. discharge Current (µA) Typ. operating voltage (V DC) Nom. operating voltage (V DC) Max. charge voltage (V DC)
2 Terminals EIA 1812 BCT1812M101AG B73180A0101M062 4.4 x 3.0 x 1.1 80 -20 Industry,  IoT,  ICT,  Wearables 100 -20 to 80 20 0 to 1.6 1.5 1.8

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list