TDK Electronics · TDK Europe

Power Capacitors

June 3, 2026

TDK presents DC-link capacitors with ultra-low inductance for SiC-based power electronics

 Bild_Teaser_en

TDK Corporation (TSE:6762) presents the B25696H* series of MKP DC high-frequency (HF) film capacitors, a reliable, high-performance DC link capacitor platform for next-generation SiC-based power electronics. With capacitance values from 47 µF to 1280 µF and rated DC voltages from 900 V to 2000 V, the components provide ultra-low self-inductance and low ESR to meet the demands of modern high-switching-frequency topologies. Typical applications for the B25696H are energy storage systems (ESS), solid-state transformers (SST), renewable energy inverters, traction drives, and industrial motor drives. 

A key differentiator of the B25696H series is its unique internal busbar configuration, which ensures homogeneous current distribution between the capacitor windings. This design results in self-inductance values as low as 30 nH and ESR values down to 0.8 mΩ at 10 kHz, with excellent ESR stability up to 100 kHz. By minimizing parasitic inductance and resistive losses, the series reduces voltage spikes and electrical stress on SiC power devices, which enhances thermal margins and overall system reliability. 

The cylindrical capacitors feature metallized polypropylene (MKP) dielectric in an aluminum case with a resin top. They are available in two diameters (85 mm and 100 mm) with screw female (M6) terminals and a threaded mounting bolt (M12). The series operates within a temperature range of -40 °C to +85 °C (hotspot) and offers a lifetime expectancy of 100,000 hours at +75 °C hotspot temperature and respective rated voltage, extendable to up to 200,000 hours with voltage and temperature derating. High ripple current capability of up to 91 A (at +60 °C ambient temperature, 10 kHz) supports high-power-density converter designs. 

To support system-level optimization, TDK provides its free online CapThermal tool, allowing engineers to simulate thermal behavior and accurately estimate lifetime under application-specific conditions. This enables faster design cycles and more precise component selection for high-performance SiC-based power converters.

 

Features & Applications

Main applications

DC link for  

  • renewable energy converters (solar, wind) 

  • traction applications (inverters for trains, subways, and tramways) 

  • industrial motor drive 

  • solid-state transformers (SST) 

  • energy storage systems (ESS) 
     

Main features and benefits

  • Ultra-low self-inductance (ESL), optimized for SiC switching topologies 

  • Low ESR over frequency 

  • Homogeneous current distribution through optimized internal busbar 

  • High ripple current capability 

  • Self-healing properties 

  • Lifetime expectancy up to 200,000 hours (with derating) 
     

Further information on the products can be found at  www.tdk-electronics.tdk.com/en/dc_cyl



About TDK Corporation

TDK Corporation (TSE:6762) is a global technology company and innovation leader in the electronics industry, based in Tokyo, Japan. With the tagline “In Everything, Better” TDK aims to realize a better future across all aspects of life, industry, and society. For over 90 years, TDK has shaped the world from within; from the pioneering ferrite cores to cassette tapes that defined an era, to powering the digital age with advanced components, sensors, and batteries, leading the way towards a more sustainable future. United by TDK Venture Spirit, a start-up mentality built on visions, courage and mutual trust, TDK’s passionate team members around the globe pursue better—for ourselves, customers, partners, and the world. Today, the state-of-the-art technologies of TDK are in everything, from industrial applications, energy systems, electric vehicles, to smartphones and gaming, at the core of modern life. TDK’s comprehensive, innovative-driven portfolio includes cutting-edge passive components, sensors and sensor systems, power supplies, lithium-ion and solid-state batteries, magnetic heads, AI and enterprise software solutions, and more—featuring numerous market-leading products. These are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics, TDK-Lambda, TDK SensEI, and ATL.  Positioning the AI ecosystem as a key strategic area, TDK leverages its global network across the automotive, information and communication technology, and industrial equipment sectors to expand its business in a wide range of fields. In fiscal 2025, TDK posted total sales of USD 14.4 billion and employed about 105,000 people worldwide. 

 


Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media