TDK Electronics · TDK Europe

Power Capacitors for DC Applications

In the case of Power Capacitors for DC Applications TDK offers different technology products depending on the application such as for standard ones, e-mobility (low LSI/ULSI HF), harsh environment (tightly sealed) or for high partial discharge applications in power converters (resin top).


Overview of available types

Low LSI / ULSI HF
Metal top
Resin top / Resin top HT (105°C)
Standard
Rated Capacitance (µF)
Low LSI / ULSI HF
Metal top
Resin top / Resin top HT (105°C)
Standard
Voltage (V DC)

Product line-up

 

B2563*
Low LSI / ULSI HF

B2568*
Metal top

B2569*
Resin top

B2569*
Resin top HT (105 °C)

B2562*
Standard

B2562*

Resin top high frequency

SeriesB2563*B2568*B25690

B25695

B2562*

B25696*

Available with male and
female terminals
✔upon requestupon request

upon request

upon request

upon request

✔

✔

✔

✔

✔

High humidity resistance
according IEC 61071
✔85 °C / 85% RH / 1000 hours, 
condensation possible
1.3 * VR, 85 °C / 85% / 500 hours

✔

✔

✔

EN 45545 XR22 HL2
R23 HL3
R22 HL1
R23 HL2

R23 HL1

R22 HL1
R23 HL2

R22 HL1
R23 HL2

CasePlastic PBT

Aluminum
tightly sealed for harsh environment

Aluminum

Aluminum

Aluminum

Aluminum

Optimized for
high frequencies
✔Designs availableDesigns available

Designs available

X

✔

Hotspot temperatureup to 85°Cup to 85 °Cup to 85 °C

up to 105 °C

up to 85 °C

up to 85 °C

      

 

 




Benefits

Compact power unit

  • Capacitors can be mounted very close to the power modules to reduce loop inductance
  • No need for snubber capacitor

Ultra low LSI

  • Optimized for high frequencies
  • ESL <12 nH possible

Metal top

  • Tightly sealed for harsh environment
  • Fire and smoke classification EN 45545 (HL3 level)

Applications

Applications per product




Get data sheets

PDF Type Application Style Number of phases Rated capacitance (µF)
B25620 DC link,  Drives,  General purpose MKP DC 1 40 - 4000
new
B25631 DC link,  Low ESL,  Snubber MKP DC LSI 1 100
B25631, B25632 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 1 20 - 270
B25631, B25632 DC link,  Low ESL,  Snubber MKP DC LSI 1 20 - 300
new
B25632 DC link,  Low ESL,  Snubber MKP DC LSI 1 100
B25680 DC link,  Drives MKP DC 1 50 - 4000
B25690 DC link,  Drives,  General purpose MKP DC 1 50 - 5500
B25694M DC link,  Drives MKP DC 1 180 - 2305
B25695E DC link,  Drives MKP DC HT 1 95 - 3400
new
B25696H, B25697H DC link,  Drives MKP DC HF 1 47 - 1280

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Safety Recommendations (ZVEI)

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Explore more


Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)

This should look better!

This page looks better with a modern browser. Please try one of these browsers:
https://browsehappy.com/ keyboard_arrow_right