TDK Electronics · TDK Europe

TVS Diodes LTSPICE Model Library for SEED Simulations

The LTSPICE model library provides models for the ESD terminal voltage behavior of selected TDK TVS diodes. Designers can use the models to perform SEED (System Efficient ESD Design) simulations and quickly and reliably select the appropriate TVS diode for ESD protection of their electronic circuit. Detailed explanations of the TVS portfolio and the use of TVS diodes are provided in the TVS Technical Guide.
 


Download

 Class Lib image

LTSPICE model library

ZIP - 1.2 MB Download
 Technical Guide Image

Technical guide

PDF - 273.4 KB Download