TDK Electronics · TDK Europe

Film capacitors

February 10, 2026

TDK presents DC link capacitors for up to +125 °C in demanding automotive and industrial applications

 Bild_Teaser_en

TDK Corporation (TSE: 6762) announces the B3271xP series of DC link film capacitors, offering high thermal robustness for demanding automotive and industrial power electronics. With a maximum operating temperature of +125 °C and no power derating up to +105 °C, the series ensures stable capacitance and reliable energy buffering even in tightly packed inverter environments. This performance is particularly relevant for xEV traction inverters, onboard chargers, and DC-DC converters, where elevated ambient temperatures and continuous ripple loads are common.

The B3271xP series covers capacitance values from 0.47 µF to 110 µF and rated DC voltages from 600 V to 1200 V, enabling flexible design-in for frequency converters, high-end industrial power supplies, and solar inverters. Its polypropylene (MKP) dielectric provides inherently low losses, high ripple current capability, and excellent self-healing behavior, maintaining efficiency and extending system lifetime under harsh electrical stress.

Engineered with a flame-retardant plastic case and epoxy sealing (UL 94 V-0), the components are available with lead spacings of 27.5 mm, 37.5 mm, and 52.5 mm, and in 2-pin or, on request, 4-pin configurations to support mechanical stability and low-inductance layouts. Typical ESR values down to the single-digit milliohm range and high current capability at 10 kHz contribute to robust DC link filtering and reduced thermal rise.

Compliant with AEC-Q200E and UL 810 (construction), the B3271xP series delivers the reliability expected in automotive platforms while supporting global industrial requirements. Its combination of high-temperature endurance, broad electrical performance, and compact dimensions helps engineers optimize converter designs for efficiency, stability, and long-term durability.

For the B3271xP series, TDK provides various SPICE model libraries and the web-based Capacitor Life And Rating Application (CLARA) tool.

 

Features & Applications

Main applications

  • Frequency converters
  • Industrial and high-end power supplies
  • Solar inverters
     

Main features and benefits

  • High operating temperature of +125 °C
  • Power derating starting at +105 °C
  • High CV product, compact
  • Good self-healing properties
  • 4-pin versions available on request
  • Over-voltage capability
  • Low losses with high current capability
  • High reliability
  • Long useful life
  • RoHS-compatible
  • UL 810 construction
  • AEC-Q200E compliant
     

Key Data

Ordering code

Rated voltage VR [V]

Rated capacitance CR [µF]

IRMS,max (+85 °C, 10 kHz) [A]

Lead spacing [mm]

B32714P600 … 12000.47 … 14.02.3 … 11.027.5
B32716P600 … 12001.5 … 65.04.0 … 24.937.5
B32718P600 … 120011 … 11011.3 … 25.852.5

 

Further information on the products can be found at www.tdk-electronics.tdk.com/en/film_dc_link

 



About TDK Corporation

TDK Corporation (TSE:6762) is a global technology company and innovation leader in the electronics industry, based in Tokyo, Japan. With the tagline “In Everything, Better” TDK aims to realize a better future across all aspects of life, industry, and society. For over 90 years, TDK has shaped the world from within; from the pioneering ferrite cores to cassette tapes that defined an era, to powering the digital age with advanced components, sensors, and batteries, leading the way towards a more sustainable future. United by TDK Venture Spirit, a start-up mentality built on visions, courage and mutual trust, TDK’s passionate team members around the globe pursue better—for ourselves, customers, partners, and the world. Today, the state-of-the-art technologies of TDK are in everything, from industrial applications, energy systems, electric vehicles, to smartphones and gaming, at the core of modern life. TDK’s comprehensive, innovative-driven portfolio includes cutting-edge passive components, sensors and sensor systems, power supplies, lithium-ion and solid-state batteries, magnetic heads, AI and enterprise software solutions, and more—featuring numerous market-leading products. These are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics, TDK-Lambda, TDK SensEI, and ATL.  Positioning the AI ecosystem as a key strategic area, TDK leverages its global network across the automotive, information and communication technology, and industrial equipment sectors to expand its business in a wide range of fields. In fiscal 2025, TDK posted total sales of USD 14.4 billion and employed about 105,000 people worldwide. 

 


Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media