TDK Electronics · TDK Europe

Sales locations with referencing IATF 16949 certificates of manufacturing sites

The sales locations listed here decide on matters concerning IATF 16949 themselves.

Austria

TDK Austria GesmbH

Giefinggasse 2

1210 Vienna

AUSTRIA

Phone +43 1 25 63 630 56 39 Get in contact
Brazil

TDK Electronics do Brasil Ltda.

Marquês de São Vicente Avenue, 2219 – Cj 1707 & 1708

17º floor - Building Office Time - Água Branca

ZIP: 05036-040 – São Paulo – SP

BRAZIL

Phone +55 11 36 12 59 90 Ext. 6851 Get in contact
China

TDK (Shanghai) Electronics Ltd.

Shanghai Office

Room 3203, 32/F

Shanghai International Trade Centre

2201 Yan An Road West

Shanghai 200336

CHINA

Phone +86 21 22 19 15 00 Get in contact
France

TDK Electronics France SAS

3 rue de Brennus

93210 Saint-Denis La Plaine

FRANCE

Phone +33 1 49 46 67 89 Get in contact
Germany

TDK Europe GmbH

Rosenheimer Strasse 141 e

81671 Munich

P.O.Box 80 17 09

81617 Munich

GERMANY

Phone +49 89 540 200 Get in contact

TDK Europe GmbH

Siemensstrasse 10

71254 Ditzingen

GERMANY

Phone +49 89 540 200 Get in contact
India

TDK India Private Limited

2nd Floor, Tower - A,

C-28, 29, Logix Cyber Park,

Sector - 62,

Noida - 201301

INDIA

Phone +91 120 45 05 801 Get in contact
Italy

TDK Italy S.r.l

Via Mecenate 90

20138 Milan

ITALY

Phone +39 02 50 99 54 25 Get in contact
Singapore

TDK COMPONENTS PTE. LTD.

11 North Buona Vista Drive

#13-08 The Metropolis Tower 2

Singapore 138589

SINGAPORE

Get in contact
United Kingdom

TDK UK Limited

Bridge House

Brants Bridge

Bracknell

RG12 9BG

UNITED KINGDOM

Phone +44 13 44 38 15 10 Get in contact
USA

TDK Electronics Inc.

10 Woodbridge Center Drive,

Suite 130

Woodbridge, NJ 07095

U.S.A.

Phone +1 732 9 06 43 00 Get in contact

Sales locations without referencing IATF 16949 certificates of manufacturing sites

The sales locations listed here do not decide on matters concerning IATF 16949 themselves.

Australia

Electronic Component Solutions Pty Ltd

Level 3 Hallmarc Corporate Centre

2 Brandon Park Drive

Wheelers Hill, Melbourne

Victoria 3150

AUSTRALIA

Phone +61 3 95 66 72 17 Get in contact
Canada

Canadatek Marketing Inc.

(AB, BC, MB, NT, SK, YT)

#1805-1238 Seymour St.

Vancouver, BC, Canada V6B 3N9

CANADA

Phone (604) 780 58 08 Get in contact http://www.canadatek.com

Cee Jay Micro LTD.

(NB, NL, NS, ON, PE, QC)

155 Terence Matthews Cres. #2

Kanata, Ontario K2M 2A8

CANADA

Phone (613) 599 56 26 http://www.cjmicro.com
China

TDK (Shanghai) Electronics Ltd.

Shenzhen Office

38/F, Dabaihui Plaza, No.3086 Jintian Road

Futian District, Shenzhen, China

Postal Code: 518026 

CHINA

Phone +86 755 82 75 91 00 Get in contact

TDK (Shanghai) Electronics Ltd.

Beijing Office

Room 3501-3502, Taikang Financial Tower,

No. 38, East 3rd Ring Road, Chaoyang District,

Beijing 100026

CHINA

Phone +86 10 85 86 86 73 Get in contact

TDK (Shanghai) Electronics Ltd.

Xi'an Office

Room B905B, 9/F.,

Pioneer Square Building,

48 Ke Ji Road,

Xi'an, Shaanxi 710075

CHINA

Phone +86 29 88 32 04 60 Get in contact

TDK (Shanghai) Electronics Ltd.

Xiamen Office

No. 413-419 Tongji Nan Road,

Jimei, Xiamen, Fujian Province

ZIP Code: 361021

CHINA

Phone +86 592 36 02 708 Get in contact

TDK (Shanghai) Investment Ltd.

Head Office China

Shanghai International Trade Centre

Room 3305, 33/F

2201 Yan An Road West

Shanghai 200336

CHINA

Phone +86 21 22 19 15 00 Get in contact

TDK ELECTRONICS HONG KONG LIMITED

Hong Kong office

Suite 2B-4, 20/F, Tower 5

China Hong Kong City, 33 Canton Road

Tsim Sha Tsui

Hong Kong
 

CHINA

Phone +852 36 69 82 00 Fax +852-3669 8255 Get in contact
Finland

TDK Nordic OY

Keilaranta 1

02150 Espoo

FINLAND

Phone +358 40 700 9661 Get in contact
Germany

TDK Europe GmbH

Stoke-on-Trent-Str. 2

91058 Erlangen

GERMANY

Phone +49 89 540 200 Get in contact

TDK Europe GmbH

Wanheimer Straße 66

40472 Düsseldorf

GERMANY

Phone +49 89 540 200 Get in contact
Hungary

TDK Electronics Hungary Ltd.

Madarász Viktor utca 47-49

1138 Budapest

HUNGARY

Phone +36 1 436 07 20 Get in contact
India

TDK India Private Limited

C/o Executive Centre India Pvt Ltd,

Level 10, Tower C, Panchshil Business Park, Phase 2,

Baner, Balewadi, Pune-411045

INDIA

Phone +91 20 6829 12 62 Get in contact

TDK India Private Limited

908-909, 9th floor,

Damji Shamji Galleria

LBS Road, Near Huma Adlabs

Kanjurmarg West 400078

Mumbai

INDIA

Phone +91 22 25 75 08 00 Get in contact

TDK India Private Limited

#87, The Centrum, 4th Floor, Infantry Road,

Bangalore – 560 001,

INDIA

Phone +91 80 40 39 06 00 Get in contact
Israel

TDK Sales Representative

Alexander Yannai 1 street

Petah Tikva

4927701

ISRAEL

Phone +972 73 2676 317 Get in contact
Japan

TDK Corporation - Headquarter

Nihonbashi Takashimaya Mitsui Building

2-5-1, Nihonbashi

Chuo-ku

Tokyo, 103-6128

JAPAN

Phone +81 3 67 78 10 00 Get in contact
Malaysia

TDK Electronics (Malaysia) Sdn. Bhd

Block A16-3, A17-3 & A18-3

Jalan Haruan 5/9

Pusat Komersial Oakland II

70300 Seremban

Negeri Sembilan

MALAYSIA

Phone +60 6 797 88 27 Get in contact
Philippines

c/o TDK Electronics Philippines Corporation

119 East Science Avenue

Special Export Processing Zone

Laguna Technopark

Binan, Laguna 4024

PHILIPPINES

Phone +63 49 541 31 41 Get in contact
Poland

TDK Polska Sp. z o.o.

ul. Wybrzeże Gdyńskie 6B

01-531 Warsaw

POLAND

Phone +48 22 24 60 409 Get in contact
Romania

TDK Romania S.R.L.

Piața 700, Str. Coriolan Brediceanu nr. 10

AFI Park Building C – Mezanin

300011 Timișoara

ROMANIA

Phone +40 72 31 14 11 1 Get in contact
Spain

TDK Electronics Spain S.L.U.

Carrer Luis Muntadas 5

Planta 2A

08940 Cornella de Llobregat

Barcelona

SPAIN

Phone +33 1 49 46 67 89 Get in contact

TDK Electronics Spain S.L.U.

Spaces Castellana

Paseo de la Castellana, 200

28046 Madrid

SPAIN

Phone +33 1 49 46 67 89 Get in contact
Sweden

TDK Nordic AB

Gustav III:s Boulevard 42

169 73 Solna

SWEDEN

Phone +46 8 4 77 27 00 Get in contact
Taiwan

TDK Components Taiwan Co., Ltd.

Taipei office

Room 700 -702, 7F

No. 66, San Chong Road

Nangang District, 115 Taipei

TAIWAN

Phone +886 2 26 55 76 76 Get in contact
Thailand

FITT Co Ltd

202 Le Concorde Tower

7th Floor, Room 705

Ratchadaphisek Road, Huaykwang

Bangkok 10320

THAILAND

Phone +66 2 276 91 68/69/70 Get in contact
Turkey

TDK Europe GmbH

Liaison Office Turkey

Sehit Mehmet Fatih Öngül Sok.

Bagdatlioglu Plaza No:3  Office:4

34742 Kozyatagi Istanbul

TURKEY

Phone +90 216 5 69 81 01 Get in contact
USA

ANRO Associates

(FL, PR)

274 E Eau Gallie Blvd

Suite 312

Indian Harbour Beach, FL 32937

Phone 813-995-5167 Get in contact https://www.anro.com/

Cascade Technical Sales

(WA, OR, ID)

141 – 7th Avenue West, Suite 101

Kirkland, WA 98033

U.S.A.

Phone (425) 822 72 99 Get in contact http://www.cascade-tech.com/

Electro Reps Inc.

(IN, KY, OH, WV, W. PA excluding zip 169-196)

9369 Timberline Way

Indianapolis IN 46256

U.S.A.

Phone (574) 529 17 02 Get in contact http://www.electro-reps.com

Fusion Sourcing Group

(NY, VA, MD, DC, N. NJ excluding zip 08000-08799)

1115 Inman Ave. #316

Edison, NJ 08820-1132

U.S.A.

Phone (908) 222 97 78 http://www.fusionsourcing.com

Go2 Technical Sales

(So. California, So. Nevada, AZ, NM)

11642 Chesterwood Pl

San Diego, CA 92130

U.S.A.

Phone (858) 200 57 32 Get in contact http://go2ts.com/

HLC, LTD.

(N. IL zip 600-619, S. WI excluding zip 540, 546-548)

1312 W. Northwest Highway

Palatine, IL 60067

U.S.A.

Phone (847) 358 65 00 Get in contact http://www.hlcltd.com

Innovatech Assoc. Rky Mtn LLC

(CO, UT, WY, MT)

2721 S Interlocken Drive

Evergreen, CO 804393

U.S.A.

Phone (303) 974 10 31 Get in contact http://www.innovatechrm.com

Paragon Electronic Systems, Inc.

(CT, ME, MA, NH, RI, VT)

255 Coolidge Ave

Manchester, NH 03102

U.S.A.

Phone (603) 645 76 30 http://www.paragonelect.com

Quad State Sales & Marketing

(TX, OK, LA, AR, MX - except Baja California)

1701 N. Collins Blvd, Suite 1200

Richardson, TX 75080

U.S.A.

Phone +1 (972) 669 85 67 http://www.qssm.com

Southbridge

(GA, TN, NC, SC, AL, MS)

300 Pelham Avenue #303

Huntsville, AL 35801

U.S.A.

Phone (256) 325 89 26 Get in contact http://southbridgellc.net

Wes-Tech

(IA, MO, KS, S.IL, NE)

3850 River Ridge Drive

Cedar Rapids

Iowa 52402

U.S.A.

Phone (319) 393 97 90 http://www.westech-sales.com