SMD Flat Wire CMC (B82552J-J),PSpice
History
History for SPICE-Library for PSPICE (Orcad)
for TDK Electronics AG : CMCFLATWIRE.lib
Version 1.00
assembled on (Tue Sep 12 10:19:00 CEST 2023)
-----------------------------------------------------------------------
Version 1.00
- library created
- B82552J added
-----------------------------------------------------------------------
Readme
SPICE-Library for PSPICE (Orcad)
for TDK Electronics AG : CMCFLATWIRE.lib
Version 1.00
assembled on (Tue Sep 12 10:19:00 CEST 2023)
This SPICE library contains all models for
SMT flat wire common mode choke
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B82552J2164J021 SMD Flat Wire Common Mode Chokes EP21 (160 uH)
B82552J2284J021 SMD Flat Wire Common Mode Chokes EP21 (280 uH)
B82552J2444J021 SMD Flat Wire Common Mode Chokes EP21 (440 uH)
B82552J2644J021 SMD Flat Wire Common Mode Chokes EP21 (640 uH)
Installation of CMCFLATWIRE Model Library
===============================================================
The model library of CMCFLATWIRE (SMT flat wire common mode choke) for the
circuit design program PSpice Schematics, version 6.1 and following
and Cadence ORCAD Capture comprises the following three files:
CMCFLATWIRE.LIB ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
CMCFLATWIRE.SLB Symbol data file:
This file contains the terminal/graphics information
required by the graphic user interface "Schematics"
CMCFLATWIRE.OLB Symbol data file:
This file contains the terminal/graphics information
required by the graphic user interface "Orcad Capture"
To install the library you must copy the a.m. files into
a ORCAD working directory (e.g. \LIB or \UserLib)
PSpice Schematics:
The library files must then be activated under PSpice.
Proceed as follows to install the CMCFLATWIRE library:
1. Start PSpice
Install library file CMCFLATWIRE.LIB as permanent library
("ADD LIBRARY*") in submenu (version 9.1)
ANALYSIS -> LIBRARY AND INCLUDE FILES ...
BROWSE.. (choose CMCFLATWIRE.LIB)
.. ADD*
.. OK
ATTENTION: Add without asterisk ("*") is a local include
only for this actual simulation task.
2. Install symbol data file CMCFLATWIRE.SLB for the
"Schematics" graphic interface in submenu
OPTIONS -> EDITOR CONFIGURATION -> LIBRARY SETTINGS
BROWSE.. (choose CMCFLATWIRE.LIB) .. ADD* .. OK
Cadence ORCAD Capture:
The library files have to be included in ORCAD Capture
Proceed as follows to install the CMCFLATWIRE library:
1a. Use the delivered precompiled CMCFLATWIRE.OLB
or
1b. Start Cadence ORCAD Capture
Translate the library files CMCFLATWIRE.SLB
as ORCAD library (CMCFLATWIRE.OLB):
FILE -> Import Design -> PSpice -> Open ...
BROWSE.. (choose CMCFLATWIRE.SLB)
.. OK (version 10.5)
2. Adding the components to your project:
Open your project -> open a schematic
PLACE -> PART... -> Add Library...
(choose CMCFLATWIRE.OLB)
place component with OK.
3. Install the library CMCFLATWIRE.LIB for simulation:
PSPICE -> Edit Simulation Profile -> Configuration
Files -> Category Library
BROWSE.. (choose CMCFLATWIRE.LIB)
ADD as Global/to Design
OK