CLT (CLT32),PSpice
History
History for SPICE-Library for PSPICE (Orcad)
for TDK Electronics AG : CLT.lib
Version 1.00
assembled on (Tue Jan 17 15:33:26 CET 2023)
-----------------------------------------------------------------------
Version 1.00
- library created
CLT32 series added
-----------------------------------------------------------------------
Readme
SPICE-Library for PSPICE (Orcad)
for TDK Electronics AG : CLT.lib
Version 1.00
assembled on (Tue Jan 17 15:33:26 CET 2023)
This SPICE library contains all models for
Inductor for power circuits
High current / low DC resistance
Temperature range up to +165°C
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B82403T0111M000 Inductor for power circuits 1210 Size (0 +-20%)
B82403T0151M000 Inductor for power circuits 1210 Size (0 +-20%)
B82403T0170M000 Inductor for power circuits 1210 Size (0 +-20%)
B82403T0201M000 Inductor for power circuits 1210 Size (0 +-20%)
B82403T0311M000 Inductor for power circuits 1210 Size (0 +-20%)
B82403T0420M000 Inductor for power circuits 1210 Size (0 +-20%)
B82403T0441M000 Inductor for power circuits 1210 Size (0 +-20%)
B82403T0550M000 Inductor for power circuits 1210 Size (0 +-20%)
B82403T0800M000 Inductor for power circuits 1210 Size (0 +-20%)
CLT32-17N Inductor for power circuits 1210 Size (0 +-20%)
CLT32-42N Inductor for power circuits 1210 Size (0 +-20%)
CLT32-55N Inductor for power circuits 1210 Size (0 +-20%)
CLT32-80N Inductor for power circuits 1210 Size (0 +-20%)
CLT32-R11 Inductor for power circuits 1210 Size (0 +-20%)
CLT32-R15 Inductor for power circuits 1210 Size (0 +-20%)
CLT32-R20 Inductor for power circuits 1210 Size (0 +-20%)
CLT32-R31 Inductor for power circuits 1210 Size (0 +-20%)
CLT32-R44 Inductor for power circuits 1210 Size (0 +-20%)
Installation of CLT Model Library
===============================================================
The model library of CLT (Inductor for power circuits) for the
circuit design program PSpice Schematics, version 6.1 and following
and Cadence ORCAD Capture comprises the following three files:
CLT.LIB ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
CLT.SLB Symbol data file:
This file contains the terminal/graphics information
required by the graphic user interface "Schematics"
CLT.OLB Symbol data file:
This file contains the terminal/graphics information
required by the graphic user interface "Orcad Capture"
To install the library you must copy the a.m. files into
a ORCAD working directory (e.g. \LIB or \UserLib)
PSpice Schematics:
The library files must then be activated under PSpice.
Proceed as follows to install the CLT library:
1. Start PSpice
Install library file CLT.LIB as permanent library
("ADD LIBRARY*") in submenu (version 9.1)
ANALYSIS -> LIBRARY AND INCLUDE FILES ...
BROWSE.. (choose CLT.LIB)
.. ADD*
.. OK
ATTENTION: Add without asterisk ("*") is a local include
only for this actual simulation task.
2. Install symbol data file CLT.SLB for the
"Schematics" graphic interface in submenu
OPTIONS -> EDITOR CONFIGURATION -> LIBRARY SETTINGS
BROWSE.. (choose CLT.LIB) .. ADD* .. OK
Cadence ORCAD Capture:
The library files have to be included in ORCAD Capture
Proceed as follows to install the CLT library:
1a. Use the delivered precompiled CLT.OLB
or
1b. Start Cadence ORCAD Capture
Translate the library files CLT.SLB
as ORCAD library (CLT.OLB):
FILE -> Import Design -> PSpice -> Open ...
BROWSE.. (choose CLT.SLB)
.. OK (version 10.5)
2. Adding the components to your project:
Open your project -> open a schematic
PLACE -> PART... -> Add Library...
(choose CLT.OLB)
place component with OK.
3. Install the library CLT.LIB for simulation:
PSPICE -> Edit Simulation Profile -> Configuration
Files -> Category Library
BROWSE.. (choose CLT.LIB)
ADD as Global/to Design
OK