TDK Electronics · TDK Europe

Inductors - Readme and History

Transponder (B82450/51),PSpice

History

History for SPICE-Library for PSPICE (Orcad)
for TDK Electronics AG : B8245X.lib
Version 1.20
assembled on (Fri May 7 15:10:13 CEST 2021)
-----------------------------------------------------------------------
Version 1.20
- library renamed to B8245X
- B82451L*E* series added
- B82450A*A* completed
- B82450A*E* completed
-----------------------------------------------------------------------
Version 1.12
- Part with 1210 size added
B82450A1084C000
- LTspice syntax updated
-----------------------------------------------------------------------
Version 1.10
- High Q Transponders added
B82450H*
-----------------------------------------------------------------------
Version 1.01
- LTspice library added
-----------------------------------------------------------------------
Version 1.00
- library created
-----------------------------------------------------------------------

Readme

SPICE-Library for PSPICE (Orcad)
for TDK Electronics AG : B8245X.lib
Version 1.20
assembled on (Fri May 7 15:10:13 CEST 2021)
This SPICE library contains all models for
transponder (B82450/51)
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
Interaction with surrounding elements and magnetic fields
which influence the electrical characteristics of
inductive components are not included in the
simulation model.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B82450A1004A000 Transponder (B82450A*A) 12mm Standard Type (1000 uH +-3%)
B82450A1004E000 Transponder (B82450A*E) 8mm Standard Type (1000 uH )
B82450A1855E001 Transponder (B82450A*E) 8mm Standard Type (18.5 mH )
B82450A2364A000 Transponder (B82450A*A) 12mm Standard Type (2360 uH +-3%)
B82450A2364E000 Transponder (B82450A*E) 8mm Standard Type (2360 uH )
B82450A4904A000 Transponder (B82450A*A) 12mm Standard Type (4900 uH +-3%)
B82450A7204A000 Transponder (B82450A*A) 12mm Standard Type (7200 uH +-3%)
B82450A7204E000 Transponder (B82450A*E) 8mm Standard Type (7200 uH )
B82451L1004E402 Z-Transponder (B82451L*E*) 7.7x7.5x2.65 mm (1000 uH )
B82451L1005E402 Z-Transponder (B82451L*E*) 7.7x7.5x2.65 mm (10 mH )
B82451L2364E402 Z-Transponder (B82451L*E*) 7.7x7.5x2.65 mm (2360 uH )
B82451L4664E402 Z-Transponder (B82451L*E*) 7.7x7.5x2.65 mm (4660 uH )
B82451L4754E402 Z-Transponder (B82451L*E*) 7.7x7.5x2.65 mm (4750 uH )
B82451L4814E402 Z-Transponder (B82451L*E*) 7.7x7.5x2.65 mm (4810 uH )
B82451L7804E402 Z-Transponder (B82451L*E*) 7.7x7.5x2.65 mm (7800 uH )
Installation of B8245X Model Library
===============================================================
The model library of B8245X (transponder) for the
circuit design program PSpice Schematics, version 6.1 and following
and Cadence ORCAD Capture comprises the following three files:
B8245X.LIB ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
B8245X.SLB Symbol data file:
This file contains the terminal/graphics information
required by the graphic user interface "Schematics"
B8245X.OLB Symbol data file:
This file contains the terminal/graphics information
required by the graphic user interface "Orcad Capture"
To install the library you must copy the a.m. files into
a ORCAD working directory (e.g. \LIB or \UserLib)
PSpice Schematics:
The library files must then be activated under PSpice.
Proceed as follows to install the B8245X library:
1. Start PSpice
Install library file B8245X.LIB as permanent library
("ADD LIBRARY*") in submenu (version 9.1)
ANALYSIS -> LIBRARY AND INCLUDE FILES ...
BROWSE.. (choose B8245X.LIB)
.. ADD*
.. OK
ATTENTION: Add without asterisk ("*") is a local include
only for this actual simulation task.
2. Install symbol data file B8245X.SLB for the
"Schematics" graphic interface in submenu
OPTIONS -> EDITOR CONFIGURATION -> LIBRARY SETTINGS
BROWSE.. (choose B8245X.LIB) .. ADD* .. OK
Cadence ORCAD Capture:
The library files have to be included in ORCAD Capture
Proceed as follows to install the B8245X library:
1a. Use the delivered precompiled B8245X.OLB
or
1b. Start Cadence ORCAD Capture
Translate the library files B8245X.SLB
as ORCAD library (B8245X.OLB):
FILE -> Import Design -> PSpice -> Open ...
BROWSE.. (choose B8245X.SLB)
.. OK (version 10.5)
2. Adding the components to your project:
Open your project -> open a schematic
PLACE -> PART... -> Add Library...
(choose B8245X.OLB)
place component with OK.
3. Install the library B8245X.LIB for simulation:
PSPICE -> Edit Simulation Profile -> Configuration
Files -> Category Library
BROWSE.. (choose B8245X.LIB)
ADD as Global/to Design
OK