TDK Electronics · TDK Europe

Inductors - Readme and History

Power Inductor 6x6 (B82462),PSpice

History

History for SPICE-Library for PSPICE (Orcad)
for TDK Electronics AG : B82462.lib
Version 1.23
assembled on (Tue Apr 13 12:31:29 CEST 2021)
-----------------------------------------------------------------------
Version 1.23
- descriptions updated
- B82462G2 series withdrawn
-----------------------------------------------------------------------
Version 1.22
- B82462A4474K000 added
- B82462G4105M000 added
- B82462G4122M000 added
- B82462G4474M000 added
- B82462G4684M000 added
- B82462G4821M000 added
-----------------------------------------------------------------------
Version 1.21
- LTspice library added
-----------------------------------------------------------------------
Version 1.20
- library added
B82462G2
-----------------------------------------------------------------------
Version 1.15
- Cadence Orcad Capture library added
-----------------------------------------------------------------------
Version 1.10
- added missing elements
-----------------------------------------------------------------------
Version 1.05
- Ansoft Designer library added
-----------------------------------------------------------------------
Version 1.00
- library created
B82462A4
B82462G4
-----------------------------------------------------------------------

Readme

SPICE-Library for PSPICE (Orcad)
for TDK Electronics AG : B82462.lib
Version 1.23
assembled on (Tue Apr 13 12:31:29 CEST 2021)
This SPICE library contains all models for
SMT Power Inductor
Size: 6 x 6 (mm)
Core material: ferrite
High performance
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B82462A4102M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance (1 uH +-20%)
B82462A4103M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance (10 uH +-20%)
B82462A4104K000 SMT Power Induktor 6 x 6 x 3 (mm) High performance (100 uH +-10%)
B82462A4105K000 SMT Power Induktor 6 x 6 x 3 (mm) High performance (1 mH +-10%)
B82462A4152M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance (1.5 uH +-20%)
B82462A4153K000 SMT Power Induktor 6 x 6 x 3 (mm) High performance (15 uH +-10%)
B82462A4154K000 SMT Power Induktor 6 x 6 x 3 (mm) High performance (150 uH +-10%)
B82462A4222M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance (2.2 uH +-20%)
B82462A4223K000 SMT Power Induktor 6 x 6 x 3 (mm) High performance (22 uH +-10%)
B82462A4224K000 SMT Power Induktor 6 x 6 x 3 (mm) High performance (220 uH +-10%)
B82462A4332M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance (3.3 uH +-20%)
B82462A4333K000 SMT Power Induktor 6 x 6 x 3 (mm) High performance (33 uH +-10%)
B82462A4334K000 SMT Power Induktor 6 x 6 x 3 (mm) High performance (330 uH +-10%)
B82462A4472M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance (4.7 uH +-20%)
B82462A4473K000 SMT Power Induktor 6 x 6 x 3 (mm) High performance (47 uH +-10%)
B82462A4474K000 SMT Power Induktor 6 x 6 x 3 (mm) High performance (470 uH +-10%)
B82462A4682M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance (6.8 uH +-20%)
B82462A4683K000 SMT Power Induktor 6 x 6 x 3 (mm) High performance (68 uH +-10%)
B82462A4684K000 SMT Power Induktor 6 x 6 x 3 (mm) High performance (680 uH +-10%)
B82462G4102M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance, magnetically shielded (1 uH +-20%)
B82462G4103M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance, magnetically shielded (10 uH +-20%)
B82462G4104M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance, magnetically shielded (100 uH +-20%)
B82462G4105M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance, magnetically shielded (1 mH +-20%)
B82462G4122M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance, magnetically shielded (1.2 uH +-20%)
B82462G4152M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance, magnetically shielded (1.5 uH +-20%)
B82462G4153M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance, magnetically shielded (15 uH +-20%)
B82462G4154M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance, magnetically shielded (150 uH +-20%)
B82462G4222M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance, magnetically shielded (2.2 uH +-20%)
B82462G4223M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance, magnetically shielded (22 uH +-20%)
B82462G4224M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance, magnetically shielded (220 uH +-20%)
B82462G4332M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance, magnetically shielded (3.3 uH +-20%)
B82462G4333M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance, magnetically shielded (33 uH +-20%)
B82462G4334M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance, magnetically shielded (330 uH +-20%)
B82462G4472M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance, magnetically shielded (4.7 uH +-20%)
B82462G4473M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance, magnetically shielded (47 uH +-20%)
B82462G4474M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance, magnetically shielded (470 uH +-20%)
B82462G4682M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance, magnetically shielded (6.8 uH +-20%)
B82462G4683M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance, magnetically shielded (68 uH +-20%)
B82462G4684M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance, magnetically shielded (680 uH +-20%)
B82462G4821M000 SMT Power Induktor 6 x 6 x 3 (mm) High performance, magnetically shielded (820 nH +-20%)
Installation of B82462 Model Library
===============================================================
The model library of B82462 (SMT Power Induktor 6 x 6 x 3 (mm) High performance) for the
circuit design program PSpice Schematics, version 6.1 and following
and Cadence ORCAD Capture comprises the following three files:
B82462.LIB ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
B82462.SLB Symbol data file:
This file contains the terminal/graphics information
required by the graphic user interface "Schematics"
B82462.OLB Symbol data file:
This file contains the terminal/graphics information
required by the graphic user interface "Orcad Capture"
To install the library you must copy the a.m. files into
a ORCAD working directory (e.g. \LIB or \UserLib)
PSpice Schematics:
The library files must then be activated under PSpice.
Proceed as follows to install the B82462 library:
1. Start PSpice
Install library file B82462.LIB as permanent library
("ADD LIBRARY*") in submenu (version 9.1)
ANALYSIS -> LIBRARY AND INCLUDE FILES ...
BROWSE.. (choose B82462.LIB)
.. ADD*
.. OK
ATTENTION: Add without asterisk ("*") is a local include
only for this actual simulation task.
2. Install symbol data file B82462.SLB for the
"Schematics" graphic interface in submenu
OPTIONS -> EDITOR CONFIGURATION -> LIBRARY SETTINGS
BROWSE.. (choose B82462.LIB) .. ADD* .. OK
Cadence ORCAD Capture:
The library files have to be included in ORCAD Capture
Proceed as follows to install the B82462 library:
1a. Use the delivered precompiled B82462.OLB
or
1b. Start ORCAD Capture
Translate the library files B82462.SLB
as ORCAD library (B82462.OLB):
FILE -> Import Design -> PSpice -> Open ...
BROWSE.. (choose B82462.SLB)
.. OK (version 10.5)
2. Adding the components to your project:
Open your project -> open a schematic
PLACE -> PART... -> Add Library...
(choose B82462.OLB)
place component with OK.
3. Install the library B82462.LIB for simulation:
PSPICE -> Edit Simulation Profile -> Configuration
Files -> Category Library
BROWSE.. (choose B82462.LIB)
ADD as Global/to Design
OK