Leaded Inductors BC (B781*8S),PSPICE
History
History for SPICE-Library for PSPICE (Orcad)
for TDK Electronics AG : HF_BC.lib
Version 1.22
assembled on (Tue Jan 14 08:28:55 CET 2020)
-----------------------------------------------------------------------
Version 1.22
- LTspice syntax updated
-----------------------------------------------------------------------
Version 1.21
- LTspice library added
- B78148S added
-----------------------------------------------------------------------
Version 1.20
- Cadence Orcad Capture library added
-----------------------------------------------------------------------
Version 1.15
- library extended
B78108S1103 - 10uH
B78108S1474 - 470uH
B78108S1155 - 1.5mH
-----------------------------------------------------------------------
Version 1.10
- library extended
- Ansoft Designer library added
-----------------------------------------------------------------------
Version 1.00
- library created
-----------------------------------------------------------------------
Readme
SPICE-Library for PSPICE (Orcad)
for TDK Electronics AG : HF_BC.lib
Version 1.22
assembled on (Tue Jan 14 08:28:55 CET 2020)
This SPICE library contains all models for
RF chokes (BC) drum core
Ferrite drum core
Flame-retardant lacquer coating
RoHS-compatible (see Product Profile 2006)
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B78108S1102K000 Leaded Inductors (BC) drum core (1 uH)
B78108S1103J000 Leaded Inductors (BC) drum core (10 uH)
B78108S1104J000 Leaded Inductors (BC) drum core (100 uH)
B78108S1105J000 Leaded Inductors (BC) drum core (1 mH)
B78108S1122K000 Leaded Inductors (BC) drum core (1.2 uH)
B78108S1123K000 Leaded Inductors (BC) drum core (12 uH)
B78108S1124J000 Leaded Inductors (BC) drum core (120 uH)
B78108S1125J000 Leaded Inductors (BC) drum core (1.2 mH)
B78108S1152K000 Leaded Inductors (BC) drum core (1.5 uH)
B78108S1153K000 Leaded Inductors (BC) drum core (15 uH)
B78108S1154J000 Leaded Inductors (BC) drum core (150 uH)
B78108S1155J000 Leaded Inductors (BC) drum core (1.5 mH)
B78108S1182K000 Leaded Inductors (BC) drum core (1.8 uH)
B78108S1183K000 Leaded Inductors (BC) drum core (18 uH)
B78108S1184J000 Leaded Inductors (BC) drum core (180 uH)
B78108S1185J000 Leaded Inductors (BC) drum core (1.8 mH)
B78108S1222K000 Leaded Inductors (BC) drum core (2.2 uH)
B78108S1223J000 Leaded Inductors (BC) drum core (22 uH)
B78108S1224J000 Leaded Inductors (BC) drum core (220 uH)
B78108S1225J000 Leaded Inductors (BC) drum core (2.2 mH)
B78108S1272J000 Leaded Inductors (BC) drum core (2.7 uH)
B78108S1273K000 Leaded Inductors (BC) drum core (27 uH)
B78108S1274J000 Leaded Inductors (BC) drum core (270 uH)
B78108S1275J000 Leaded Inductors (BC) drum core (2.7 mH)
B78108S1332K000 Leaded Inductors (BC) drum core (3.3 uH)
B78108S1333J000 Leaded Inductors (BC) drum core (33 uH)
B78108S1334J000 Leaded Inductors (BC) drum core (330 uH)
B78108S1335J000 Leaded Inductors (BC) drum core (3.3 mH)
B78108S1392K000 Leaded Inductors (BC) drum core (3.9 uH)
B78108S1393K000 Leaded Inductors (BC) drum core (39 uH)
B78108S1394J000 Leaded Inductors (BC) drum core (390 uH)
B78108S1395J000 Leaded Inductors (BC) drum core (3.9 mH)
B78108S1472K000 Leaded Inductors (BC) drum core (4.7 uH)
B78108S1473J000 Leaded Inductors (BC) drum core (47 uH)
B78108S1474J000 Leaded Inductors (BC) drum core (470 uH)
B78108S1475J000 Leaded Inductors (BC) drum core (4.7 mH)
B78108S1562K000 Leaded Inductors (BC) drum core (5.6 uH)
B78108S1563J000 Leaded Inductors (BC) drum core (56 uH)
B78108S1564J000 Leaded Inductors (BC) drum core (560 uH)
B78108S1682K000 Leaded Inductors (BC) drum core (6.8 uH)
B78108S1683J000 Leaded Inductors (BC) drum core (68 uH)
B78108S1684J000 Leaded Inductors (BC) drum core (680 uH)
B78108S1822K000 Leaded Inductors (BC) drum core (8.2 uH)
B78108S1823J000 Leaded Inductors (BC) drum core (82 uH)
B78108S1824J000 Leaded Inductors (BC) drum core (820 uH)
B78148S1102K000 Leaded Inductors (BC) drum core (1 uH)
B78148S1103J000 Leaded Inductors (BC) drum core (10 uH)
B78148S1104J000 Leaded Inductors (BC) drum core (100 uH)
B78148S1105J000 Leaded Inductors (BC) drum core (1 mH)
B78148S1122K000 Leaded Inductors (BC) drum core (1.2 uH)
B78148S1123K000 Leaded Inductors (BC) drum core (12 uH)
B78148S1124J000 Leaded Inductors (BC) drum core (120 uH)
B78148S1125J000 Leaded Inductors (BC) drum core (1.2 mH)
B78148S1152K000 Leaded Inductors (BC) drum core (1.5 uH)
B78148S1153K000 Leaded Inductors (BC) drum core (15 uH)
B78148S1154J000 Leaded Inductors (BC) drum core (150 uH)
B78148S1155J000 Leaded Inductors (BC) drum core (1.5 mH)
B78148S1182K000 Leaded Inductors (BC) drum core (1.8 uH)
B78148S1183K000 Leaded Inductors (BC) drum core (18 uH)
B78148S1184J000 Leaded Inductors (BC) drum core (180 uH)
B78148S1185J000 Leaded Inductors (BC) drum core (1.8 mH)
B78148S1222K000 Leaded Inductors (BC) drum core (2.2 uH)
B78148S1223J000 Leaded Inductors (BC) drum core (22 uH)
B78148S1224J000 Leaded Inductors (BC) drum core (220 uH)
B78148S1225J000 Leaded Inductors (BC) drum core (2.2 mH)
B78148S1272J000 Leaded Inductors (BC) drum core (2.7 uH)
B78148S1273K000 Leaded Inductors (BC) drum core (27 uH)
B78148S1274J000 Leaded Inductors (BC) drum core (270 uH)
B78148S1275J000 Leaded Inductors (BC) drum core (2.7 mH)
B78148S1332K000 Leaded Inductors (BC) drum core (3.3 uH)
B78148S1333J000 Leaded Inductors (BC) drum core (33 uH)
B78148S1334J000 Leaded Inductors (BC) drum core (330 uH)
B78148S1335J000 Leaded Inductors (BC) drum core (3.3 mH)
B78148S1392K000 Leaded Inductors (BC) drum core (3.9 uH)
B78148S1393K000 Leaded Inductors (BC) drum core (39 uH)
B78148S1394J000 Leaded Inductors (BC) drum core (390 uH)
B78148S1395J000 Leaded Inductors (BC) drum core (3.9 mH)
B78148S1472K000 Leaded Inductors (BC) drum core (4.7 uH)
B78148S1473J000 Leaded Inductors (BC) drum core (47 uH)
B78148S1474J000 Leaded Inductors (BC) drum core (470 uH)
B78148S1475J000 Leaded Inductors (BC) drum core (4.7 mH)
B78148S1562K000 Leaded Inductors (BC) drum core (5.6 uH)
B78148S1563J000 Leaded Inductors (BC) drum core (56 uH)
B78148S1564J000 Leaded Inductors (BC) drum core (560 uH)
B78148S1682K000 Leaded Inductors (BC) drum core (6.8 uH)
B78148S1683J000 Leaded Inductors (BC) drum core (68 uH)
B78148S1684J000 Leaded Inductors (BC) drum core (680 uH)
B78148S1822K000 Leaded Inductors (BC) drum core (8.2 uH)
B78148S1823J000 Leaded Inductors (BC) drum core (82 uH)
B78148S1824J000 Leaded Inductors (BC) drum core (820 uH)
Installation of HF_BC Model Library
===============================================================
The model library of HF_BC (RF Chokes (BC) drum core) for the
circuit design program PSpice Schematics, version 6.1 and following
and Cadence ORCAD Capture comprises the following three files:
HF_BC.LIB ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
HF_BC.SLB Symbol data file:
This file contains the terminal/graphics information
required by the graphic user interface "Schematics"
HF_BC.OLB Symbol data file:
This file contains the terminal/graphics information
required by the graphic user interface "Orcad Capture"
To install the library you must copy the a.m. files into
a ORCAD working directory (e.g. \LIB or \UserLib)
PSpice Schematics:
The library files must then be activated under PSpice.
Proceed as follows to install the HF_BC library:
1. Start PSpice
Install library file HF_BC.LIB as permanent library
("ADD LIBRARY*") in submenu (version 9.1)
ANALYSIS -> LIBRARY AND INCLUDE FILES ...
BROWSE.. (choose HF_BC.LIB)
.. ADD*
.. OK
ATTENTION: Add without asterisk ("*") is a local include
only for this actual simulation task.
2. Install symbol data file HF_BC.SLB for the
"Schematics" graphic interface in submenu
OPTIONS -> EDITOR CONFIGURATION -> LIBRARY SETTINGS
BROWSE.. (choose HF_BC.LIB) .. ADD* .. OK
Cadence ORCAD Capture:
The library files have to be included in ORCAD Capture
Proceed as follows to install the HF_BC library:
1a. Use the delivered precompiled HF_BC.OLB
or
1b. Start ORCAD Capture
Translate the library file HF_BC.SLB
as ORCAD library (HF_BC.OLB):
FILE -> Import Design -> PSpice -> Open ...
BROWSE.. (choose HF_BC.SLB)
.. OK (version 10.5)
2. Adding the components to your project:
Open your project -> open a schematic
PLACE -> PART... -> Add Library...
(choose HF_BC.OLB)
place component with OK.
3. Install the library HF_BC.LIB for simulation:
PSPICE -> Edit Simulation Profile -> Configuration
Files -> Category Library
BROWSE.. (choose HF_BC.LIB)
ADD as Global/to Design
OK