TDK Electronics · TDK Europe

Inductors - Readme and History

Power Inductor 12.8x12.8 (B82477),HSPICE

History

History for SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : B82477.lib
Version 1.27
assembled on (Tue May 25 15:54:11 CEST 2021)
-----------------------------------------------------------------------
Version 1.27
- descriptions updated
- Bauteil B82477G4104 added
- B82477R4 updated
- part B82477G4563 withdrawn
- part B82477P4102 withdrawn
-----------------------------------------------------------------------
Version 1.26
- B82477R4 completed
- LTspice Syntax updated
-----------------------------------------------------------------------
Version 1.25
- B82477R4 library added
-----------------------------------------------------------------------
Version 1.20
- B82477P4 library added
-----------------------------------------------------------------------
Version 1.16
- LTspice library added
-----------------------------------------------------------------------
Version 1.15
- Cadence Orcad Capture library added
-----------------------------------------------------------------------
Version 1.10
- missing elements added
-----------------------------------------------------------------------
Version 1.05
- Ansoft Designer Library added
-----------------------------------------------------------------------
Version 1.00
- library created
B82477G4
-----------------------------------------------------------------------

Readme

SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : B82477.lib
Version 1.27
assembled on (Tue May 25 15:54:11 CEST 2021)
This SPICE library contains all models for
SMT Power Inductor B82477
Size: 12.8 x 12.8 x 8 (mm)
Core material: ferrite
Standard performance
Magnetically shielded
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B82477G4102M000 SMT Power Inductor 12.8 x 12.8 x 8 (mm) Standard performance, magnetically shielded (1 uH +-20%)
B82477G4103M000 SMT Power Inductor 12.8 x 12.8 x 8 (mm) Standard performance, magnetically shielded (10 uH +-20%)
B82477G4104M000 SMT Power Inductor 12.8 x 12.8 x 8 (mm) Standard performance, magnetically shielded (100 uH +-20%)
B82477G4105M000 SMT Power Inductor 12.8 x 12.8 x 8 (mm) Standard performance, magnetically shielded (1 mH +-20%)
B82477G4153M000 SMT Power Inductor 12.8 x 12.8 x 8 (mm) Standard performance, magnetically shielded (15 uH +-20%)
B82477G4154M000 SMT Power Inductor 12.8 x 12.8 x 8 (mm) Standard performance, magnetically shielded (150 uH +-20%)
B82477G4222M000 SMT Power Inductor 12.8 x 12.8 x 8 (mm) Standard performance, magnetically shielded (2.2 uH +-20%)
B82477G4223M000 SMT Power Inductor 12.8 x 12.8 x 8 (mm) Standard performance, magnetically shielded (22 uH +-20%)
B82477G4224M000 SMT Power Inductor 12.8 x 12.8 x 8 (mm) Standard performance, magnetically shielded (220 uH +-20%)
B82477G4333M000 SMT Power Inductor 12.8 x 12.8 x 8 (mm) Standard performance, magnetically shielded (33 uH +-20%)
B82477G4334M000 SMT Power Inductor 12.8 x 12.8 x 8 (mm) Standard performance, magnetically shielded (330 uH +-20%)
B82477G4392M000 SMT Power Inductor 12.8 x 12.8 x 8 (mm) Standard performance, magnetically shielded (3.9 uH +-20%)
B82477G4472M000 SMT Power Inductor 12.8 x 12.8 x 8 (mm) Standard performance, magnetically shielded (4.7 uH +-20%)
B82477G4473M000 SMT Power Inductor 12.8 x 12.8 x 8 (mm) Standard performance, magnetically shielded (47 uH +-20%)
B82477G4474M000 SMT Power Inductor 12.8 x 12.8 x 8 (mm) Standard performance, magnetically shielded (470 uH +-20%)
B82477G4562M000 SMT Power Inductor 12.8 x 12.8 x 8 (mm) Standard performance, magnetically shielded (5.6 uH +-20%)
B82477G4682M000 SMT Power Inductor 12.8 x 12.8 x 8 (mm) Standard performance, magnetically shielded (6.8 uH +-20%)
B82477G4683M000 SMT Power Inductor 12.8 x 12.8 x 8 (mm) Standard performance, magnetically shielded (68 uH +-20%)
B82477G4684M000 SMT Power Inductor 12.8 x 12.8 x 8 (mm) Standard performance, magnetically shielded (680 uH +-20%)
B82477G4823M000 SMT Power Inductor 12.8 x 12.8 x 8 (mm) Standard performance, magnetically shielded (82 uH +-20%)
B82477P4103M000 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (10 uH +-20%)
B82477P4104M000 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (100 uH +-20%)
B82477P4105M000 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (1 mH +-20%)
B82477P4153M000 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (15 uH +-20%)
B82477P4154M000 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (150 uH +-20%)
B82477P4202M000 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (2 uH +-20%)
B82477P4223M000 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (22 uH +-20%)
B82477P4224M000 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (220 uH +-20%)
B82477P4332M000 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (3.3 uH +-20%)
B82477P4333M000 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (33 uH +-20%)
B82477P4334M000 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (330 uH +-20%)
B82477P4392M000 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (3.9 uH +-20%)
B82477P4472M000 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (4.7 uH +-20%)
B82477P4473M000 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (47 uH +-20%)
B82477P4474M000 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (470 uH +-20%)
B82477P4562M000 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (5.6 uH +-20%)
B82477P4682M000 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (6.8 uH +-20%)
B82477P4683M000 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (68 uH +-20%)
B82477P4684M000 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (680 uH +-20%)
B82477P4821M000 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (820 nH +-20%)
B82477P4823M000 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (82 uH +-20%)
B82477R4103M100 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (10 uH +-20%)
B82477R4104M100 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (100 uH +-20%)
B82477R4105M100 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (1 mH +-20%)
B82477R4152M100 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (1.5 uH +-20%)
B82477R4153M100 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (15 uH +-20%)
B82477R4154M100 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (150 uH +-20%)
B82477R4202M100 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (2 uH +-20%)
B82477R4223M100 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (22 uH +-20%)
B82477R4224M100 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (220 uH +-20%)
B82477R4302M100 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (3 uH +-20%)
B82477R4333M100 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (33 uH +-20%)
B82477R4334M100 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (330 uH +-20%)
B82477R4362M100 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (3.6 uH +-20%)
B82477R4472M100 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (4.7 uH +-20%)
B82477R4473M100 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (47 uH +-20%)
B82477R4474M100 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (470 uH +-20%)
B82477R4562M100 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (5.6 uH +-20%)
B82477R4682M100 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (6.8 uH +-20%)
B82477R4683M100 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (68 uH +-20%)
B82477R4684M100 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (680 uH +-20%)
B82477R4821M100 SMT Power Inductor 12.5 x 12.5 x 8.5 (mm) High performance, magnetically shielded (820 nH +-20%)
Installation of B82477 Model Library
===============================================================
The model library of B82477 (SMT Power Inductor B82477 12.8 x 12.8 x 8 (mm)) for the
circuit design program HSPICE from Synopsys
comprises one file:
B82477.LIB ASCII data file:
This file respresents the actual library and
contains the data required for calculation.
For installation please copy this file to any directory on
your computer.
You can easily utilyze the library by adding a line with
a INCLUDE statement to your node list :
example :
.INC "/usr/username/spice/B82477.lib"
.param .....
.....