Power Inductor 7x7 (B82472),PSpice
History
History for SPICE-Library for PSPICE (Orcad)
for TDK Electronics AG : B82472.lib
Version 1.30
assembled on (Tue May 25 16:05:57 CEST 2021)
-----------------------------------------------------------------------
Version 1.30
- descriptions updated
- B82472N6 added
- B82472G4 completed
-----------------------------------------------------------------------
Version 1.26
- B82472P6 updated
LTspice Syntax updated
-----------------------------------------------------------------------
Version 1.25
- B82472G6 completed
- B82472P6 completed
-----------------------------------------------------------------------
Version 1.21
- LTspice library added
-----------------------------------------------------------------------
Version 1.20
- library expanded
B82472G6
B82472P6
-----------------------------------------------------------------------
Version 1.15
- Cadence Orcad Capture library added
-----------------------------------------------------------------------
Version 1.10
- missing elements added
-----------------------------------------------------------------------
Version 1.05
- Ansoft Designer Library added
-----------------------------------------------------------------------
Version 1.00
- library created
B82472G4
-----------------------------------------------------------------------
Readme
SPICE-Library for PSPICE (Orcad)
for TDK Electronics AG : B82472.lib
Version 1.30
assembled on (Tue May 25 16:05:57 CEST 2021)
This SPICE library contains all models for
SMT Power Inductor
Size: 7.3 x 7.3 x 3.3 (mm)
Standard performance
Core material: ferrite
Magnetically shielded
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B82472G4102M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) Standard performance, magnetically shielded (1 uH +-20%)
B82472G4103M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) Standard performance, magnetically shielded (10 uH +-20%)
B82472G4104M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) Standard performance, magnetically shielded (100 uH +-20%)
B82472G4105M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) Standard performance, magnetically shielded (1 mH +-20%)
B82472G4152M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) Standard performance, magnetically shielded (1.5 uH +-20%)
B82472G4153M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) Standard performance, magnetically shielded (15 uH +-20%)
B82472G4154M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) Standard performance, magnetically shielded (150 uH +-20%)
B82472G4184M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) Standard performance, magnetically shielded (180 uH +-20%)
B82472G4222M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) Standard performance, magnetically shielded (2.2 uH +-20%)
B82472G4223M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) Standard performance, magnetically shielded (22 uH +-20%)
B82472G4224M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) Standard performance, magnetically shielded (220 uH +-20%)
B82472G4332M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) Standard performance, magnetically shielded (3.3 uH +-20%)
B82472G4333M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) Standard performance, magnetically shielded (33 uH +-20%)
B82472G4334M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) Standard performance, magnetically shielded (330 uH +-20%)
B82472G4472M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) Standard performance, magnetically shielded (4.7 uH +-20%)
B82472G4473M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) Standard performance, magnetically shielded (47 uH +-20%)
B82472G4474M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) Standard performance, magnetically shielded (470 uH +-20%)
B82472G4563M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) Standard performance, magnetically shielded (56 uH +-20%)
B82472G4682M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) Standard performance, magnetically shielded (6.8 uH +-20%)
B82472G4683M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) Standard performance, magnetically shielded (68 uH +-20%)
B82472G4684M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) Standard performance, magnetically shielded (680 uH +-20%)
B82472G6102M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, magnetically shielded (1 uH +-20%)
B82472G6103M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, magnetically shielded (10 uH +-20%)
B82472G6104M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, magnetically shielded (100 uH +-20%)
B82472G6105M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, magnetically shielded (1 mH +-20%)
B82472G6152M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, magnetically shielded (1.5 uH +-20%)
B82472G6153M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, magnetically shielded (15 uH +-20%)
B82472G6154M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, magnetically shielded (150 uH +-20%)
B82472G6222M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, magnetically shielded (2.2 uH +-20%)
B82472G6223M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, magnetically shielded (22 uH +-20%)
B82472G6224M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, magnetically shielded (220 uH +-20%)
B82472G6332M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, magnetically shielded (3.3 uH +-20%)
B82472G6333M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, magnetically shielded (33 uH +-20%)
B82472G6334M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, magnetically shielded (330 uH +-20%)
B82472G6472M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, magnetically shielded (4.7 uH +-20%)
B82472G6473M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, magnetically shielded (47 uH +-20%)
B82472G6474M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, magnetically shielded (470 uH +-20%)
B82472G6682M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, magnetically shielded (6.8 uH +-20%)
B82472G6683M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, magnetically shielded (68 uH +-20%)
B82472G6684M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, magnetically shielded (680 uH +-20%)
B82472N6105M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) 400V Home Appliance (1 mH +-20%)
B82472N6154M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) 400V Home Appliance (150 uH +-20%)
B82472N6224M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) 400V Home Appliance (220 uH +-20%)
B82472N6334M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) 400V Home Appliance (330 uH +-20%)
B82472N6474M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) 400V Home Appliance (470 uH +-20%)
B82472N6564M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) 400V Home Appliance (560 uH +-20%)
B82472N6684M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) 400V Home Appliance (680 uH +-20%)
B82472N6824M000 SMT Power Inductor 7.3 x 7.3 x 3.3 (mm) 400V Home Appliance (820 uH +-20%)
B82472P6102M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, enhanced stability, magnetically shielded (1 uH +-20%)
B82472P6103M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, enhanced stability, magnetically shielded (10 uH +-20%)
B82472P6104M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, enhanced stability, magnetically shielded (100 uH +-20%)
B82472P6105M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, enhanced stability, magnetically shielded (1 mH +-20%)
B82472P6152M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, enhanced stability, magnetically shielded (1.5 uH +-20%)
B82472P6153M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, enhanced stability, magnetically shielded (15 uH +-20%)
B82472P6154M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, enhanced stability, magnetically shielded (150 uH +-20%)
B82472P6222M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, enhanced stability, magnetically shielded (2.2 uH +-20%)
B82472P6223M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, enhanced stability, magnetically shielded (22 uH +-20%)
B82472P6224M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, enhanced stability, magnetically shielded (220 uH +-20%)
B82472P6332M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, enhanced stability, magnetically shielded (3.3 uH +-20%)
B82472P6333M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, enhanced stability, magnetically shielded (33 uH +-20%)
B82472P6334M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, enhanced stability, magnetically shielded (330 uH +-20%)
B82472P6472M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, enhanced stability, magnetically shielded (4.7 uH +-20%)
B82472P6473M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, enhanced stability, magnetically shielded (47 uH +-20%)
B82472P6474M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, enhanced stability, magnetically shielded (470 uH +-20%)
B82472P6682M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, enhanced stability, magnetically shielded (6.8 uH +-20%)
B82472P6683M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, enhanced stability, magnetically shielded (68 uH +-20%)
B82472P6684M000 SMT Power Inductor 7.3 x 7.3 x 4.5 (mm) High current, enhanced stability, magnetically shielded (680 uH +-20%)
Installation of B82472 Model Library
===============================================================
The model library of B82472 (SMT-Power-Induktivität 7.3 x 7.3 x 3.3 (mm) Standard performance) for the
circuit design program PSpice Schematics, version 6.1 and following
and Cadence ORCAD Capture comprises the following three files:
B82472.LIB ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
B82472.SLB Symbol data file:
This file contains the terminal/graphics information
required by the graphic user interface "Schematics"
B82472.OLB Symbol data file:
This file contains the terminal/graphics information
required by the graphic user interface "Orcad Capture"
To install the library you must copy the a.m. files into
a ORCAD working directory (e.g. \LIB or \UserLib)
PSpice Schematics:
The library files must then be activated under PSpice.
Proceed as follows to install the B82472 library:
1. Start PSpice
Install library file B82472.LIB as permanent library
("ADD LIBRARY*") in submenu (version 9.1)
ANALYSIS -> LIBRARY AND INCLUDE FILES ...
BROWSE.. (choose B82472.LIB)
.. ADD*
.. OK
ATTENTION: Add without asterisk ("*") is a local include
only for this actual simulation task.
2. Install symbol data file B82472.SLB for the
"Schematics" graphic interface in submenu
OPTIONS -> EDITOR CONFIGURATION -> LIBRARY SETTINGS
BROWSE.. (choose B82472.LIB) .. ADD* .. OK
Cadence ORCAD Capture:
The library files have to be included in ORCAD Capture
Proceed as follows to install the B82472 library:
1a. Use the delivered precompiled B82472.OLB
or
1b. Start ORCAD Capture
Translate the library file B82472.SLB
as ORCAD library (B82472.OLB):
FILE -> Import Design -> PSpice -> Open ...
BROWSE.. (choose B82472.SLB)
.. OK (version 10.5)
2. Adding the components to your project:
Open your project -> open a schematic
PLACE -> PART... -> Add Library...
(choose B82472.OLB)
place component with OK.
3. Install the library B82472.LIB for simulation:
PSPICE -> Edit Simulation Profile -> Configuration
Files -> Category Library
BROWSE.. (choose B82472.LIB)
ADD as Global/to Design
OK