Unsere Webseite verwendet verschiedene Cookies, um Ihnen einen bestmöglichen Service zu bieten. Mehr Informationen über den Einsatz von Cookies auf unserer Webseite sowie Hinweise und Möglichkeiten zur Deaktivierung finden Sie gebündelt auf unserer Informationsseite. Mit Ihrer Zustimmung bestätigen Sie, dass Sie die Informationen zur Verwendung von Cookies gelesen haben und einverstanden sind. Bitte beachten Sie auch unsere weiterführenden Informationen zum Thema Datenschutz.
| file_pdf_box | NTC Inrush Current Limiting P27-types | B57127P* | |
| file_pdf_box | NTC Inrush Current Limiting P-types | B57205P* / B57211P* / B57213P* | |
| file_pdf_box | NTC Inrush Current Limiting S-/P-types V9 | B57*S*V9 / B57127P508*V9 | |
| file_pdf_box | NTC Inrush Current Limiting S-/P-types | B57*S* / B57127P508* | |
| file_pdf_box | NTC Inrush Current Limiting S237/S238/S364 | B57237S*C21 / B57238S*C21 / B57364S*C21 | |
| file_pdf_box | NTC SMD | B57*C0* | |
| file_pdf_box | NTC SMD AgNiSn | B57*C2/V2* | |
| file_pdf_box | NTC SMD (with inner electrode) | B57*C5* | |
| file_pdf_box | NTC SMD (without inner electrode) | B57*C5* | |
| file_pdf_box | NTC SMD AgNiSn | B57*V5* | |
| file_pdf_box | Piezo Haptic Actuator | B5410xH* | |
| file_pdf_box | Piezo Pressure Sensor | B59995* | |
| file_pdf_box | Piezo Ultrasonic disc | B5999* / B59*Z* | |
| file_pdf_box | PTC Gamma | B59*G* | |
| file_pdf_box | PTC Heating Elements Alu | B59*A/R* (Al) | |
| file_pdf_box | PTC Heating Elements | B59*A* | |
| file_pdf_box | PTC Heating Elements | B59*A/R* | |
| file_pdf_box | PTC Inrush current limiter | B594*U1* | |
| file_pdf_box | PTC ICL J-Type, Thermoplast | B5921*J* / B5925xJ* | |
| file_pdf_box | PTC ICL J-Type, Duroplast | B591*J* | |
| file_pdf_box | PTC ICL J-Type, Thermoplast | B5920*J* | |
| file_pdf_box | PTC Level Sensor, housing | B59*D* | |
| file_pdf_box | PTC Level Sensor, housing | B590*0D* | |
| file_pdf_box | PTC Limit Temperature Sensor, leaded | B59*C* | |
| file_pdf_box | PTC Limit Temperature Sensor, housing | B59051D* / B59061D* | |
| file_pdf_box | PTC Limit Temperature Sensor, housing | B59801D* | |
| file_pdf_box | PTC Limit Temperature Sensor, housing | B59901D* | |
| file_pdf_box | PTC Motor Protection Sensor | B5930xM1* / B59*U1* | |
| file_pdf_box | PTC Motor Protection Sensor | B59100M1* / B59151U1* / B591*U1* | |
| file_pdf_box | PTC Motor Starting | B59*A* | |
| file_pdf_box | PTC Overcurrent Protection B-types | B59*B* | |
| file_pdf_box | PTC Overcurrent Protection and ICL | B594*C1* | |
| file_pdf_box | PTC Overcurrent Protection and ICL | B5975*C* / B5977*C* | |
| file_pdf_box | PTC Overcurrent Protection, CCS | B59*C* | |
| file_pdf_box | PTC Overcurrent Protection, leadfree ceramic | B599*5C0120A* | |
| file_pdf_box | PTC Overcurrent Protection, leadfree | B59*C*A5* | |
| file_pdf_box | PTC Overcurrent Protection, Cu | B59*C* | |
| file_pdf_box | PTC Overcurrent Protection Telecom, CCS | B59*C/U* | |
| file_pdf_box | PTC Overcurrent Protection Telecom, Cu | B59*C/U* | |
| file_pdf_box | PTC SMD, leadfree ceramic | B593*A* / B594*A* | |
| file_pdf_box | PTC SMD | B594*A* | |
| file_pdf_box | PTC SMD | B59*A* | |
| file_pdf_box | PTC SMD, leadfree | B59*A* | |
| file_pdf_box | PTC SMD | B59*P1* | |
| file_pdf_box | PTC SMD, leadfree | B59*P1* | |
| file_pdf_box | PTC Switching Applications for motor start | B59*J* | |
| file_pdf_box | PTC Switching Applications | B593*A*P020 | |
| file_pdf_box | PTC Telecom Pair Protection | B594/5/6/7/8*T* | |
| file_pdf_box | PTC Telecom Pair Protection | B599*T* | |
| file_pdf_box | Varistor Block | B722*B* | |
| file_pdf_box | Varistor Block B20, B25 | B7222*B* | |
| file_pdf_box | Varistor Disk D-Type metallized | B72*D* | |
| file_pdf_box | Varistor Disk D60-Type, metallized | B72260D* | |
| file_pdf_box | Varistor Disk A-Type | B722*A* | |
| file_pdf_box | Varistor Disk S*AUTO | B722*S1*K* | |
| file_pdf_box | Varistor Disk S*AUTO*D1 | B722*S1*K* | |
| file_pdf_box | Varistor Disk S*AUTO*D1 V87 | B722*S1*K*V87 | |
| file_pdf_box | Varistor Disk SNF V87 | B722*U*V87 | |
| file_pdf_box | Varistor Disk SNF | B722*U/X* | |
| file_pdf_box | Varistor Disk N | B722*N* | |
| file_pdf_box | Varistor Disk Q-Type | B722*Q* | |
| file_pdf_box | Varistor Disk Q-Type V87 | B722*Q*V87 | |
| file_pdf_box | Varistor Disk S-/P-KV-type | B721*S/P* | |
| file_pdf_box | Varistor Disk S-/P-type | B722*S/P* / B723*S/P* | |
| file_pdf_box | Varistor Disk S-/P-type M87 | B722*S/P*M87 | |
| file_pdf_box | Varistor Disk S-/P-type V87 | B722*S/P*V87 / B723*S/P*V87 | |
| file_pdf_box | Varistor Disk SNF K51-types | B722*U* | |
| file_pdf_box | Varistor Disk SNF K51-types V87 | B722*U*V87 | |
| file_pdf_box | Varistor Disk S*T5 | B722*S/P* | |
| file_pdf_box | Varistor Disk S*T5 V87 | B722*S/P*V87 / B721*S/P | |
| file_pdf_box | Varistor Disk Energy | B722*E* | |
| file_pdf_box | Varistor HICAP SHCV X7R (SR6) | B72527* | |
| file_pdf_box | Varistor HICAP SHCV X7R | B725* | |
| file_pdf_box | Varistor HICAP SHCV X7R | B725* (suffix V1) | |
| file_pdf_box | Varistor HICAP SHCV X7R (SR6-Eserie) | B72527* (suffix V2) | |
| file_pdf_box | Varistor Housed Type ETFV | B722T* | |
| file_pdf_box | Varistor Housed Type ETFV20 | B72220T* | |
| file_pdf_box | Varistor Housed Type ETFV40 | B72240T* | |
| file_pdf_box | Varistor Housed Type SFS | B72214F* | |
| file_pdf_box | Varistor Housed Type T*V87 | B722T*V87 | |
| file_pdf_box | Varistor Housed Type T | B722T* | |
| file_pdf_box | Varistor MLV Array | B72862F* | |
| file_pdf_box | Varistor MLV Array | B72812F*, F72812Q* | |
| file_pdf_box | Varistor MLV Array | B72862F*, B727*A* (suffix V9) | |
| file_pdf_box | Varistor MLV Cera Diodes Array V9 | B727D* (suffix V9) | |
| file_pdf_box | Varistor MLV Cera Diodes HDMI V9 | B725*D* (HDMI, suffix V9) | |
| file_pdf_box | Varistor MLV Cera Diodes | B724C/D/N*, B72590C* | |
| file_pdf_box | Varistor MLV Cera Diodes V9 | B725*D* (suffix V9) | |
| file_pdf_box | Varistor MLV CN-Type | B725*V*, B725*2V* | |
| file_pdf_box | Varistor MLV CN-Type | B72542U* | |
| file_pdf_box | Varistor MLV CT-Type | B72440P*, B725*P* | |
| file_pdf_box | Varistor MLV CT-Type | B725*E* | |
| file_pdf_box | Varistor MLV CT-Type | B725*G* | |
| file_pdf_box | Varistor MLV CT-Type V9 | B725*U* (suffix V9) | |
| file_pdf_box | Varistor MLV CT-Type V9 | B725*T* (suffix V9) | |
| file_pdf_box | Varistor Molded MT25* | B72225M* | |
| file_pdf_box | Varistor Molded MT30* | B72230M* | |
| file_pdf_box | Varistor Molded MT40* | B72240M* | |
| file_pdf_box | Varistor SMD CU-Type | B726*M* | |
| file_pdf_box | Varistor Strap L*L | B722*L/M* | |
| file_pdf_box | Varistor Strap L*P | B722*L/M* | |
| file_pdf_box | Varistor Strap L*QK*N58 | B722*L/M*K*N58 | |
| file_pdf_box | Varistor Strap L(S)32 | B72232L/M* | |
| file_pdf_box | Varistor Strap L(S)42 | B72242L/M* | |
| file_pdf_box | Varistor Strap LM4232* | B72243M* | |
| file_pdf_box | Varistor Strap L*Q/QK | B722*L/M*K* | |
| file_pdf_box | Varistor Thermofuse | B722*R* / B722*W* | |
| file_pdf_box | Varistor Thermofuse*V87 | B722*R*V87 / B722*W*V87 |