TDK Electronics · TDK Europe

Inductors

December 12, 2024

TDK launches the industry's smallest thin-film power inductors

 Bild_w_background_en
  • Industry's smallest inductor for power circuits*
  • Low-loss magnetic material for highly efficient power supply circuits
  • High-precision internal electrode formation using thin-film technology

TDK Corporation (TSE:6762) announces the introduction of its new PLE856C Series (0.80 x 0.45 x 0.65 mm; L x W x T) of compact thin-film power inductors for wearable devices. Mass production of these new components began this month, in December 2024.

Increasing functionality and performance of wearable devices, such as wireless earbuds and smartwatches, has led to a higher number of components per system. However, the space in these devices remains limited, driving the demand for smaller electronic components. The PLE856C Series, featuring inductances from 470 nH to 1.5 µH, is the industry's smallest inductor used for power supply circuits in such devices, contributing to space-saving designs and lighter devices. In comparison to the conventional PLEA67B Series (1.0 x 0.6 x 0.8 mm; L x W x T), the new PLE856C Series boasts a 40% smaller mounted area and a 50% decrease in volume. The saturation currents are specified between 0.40 A and 0.72 A (typ.).

Despite their compact size, these products feature precisely formed coil conductor patterns acting as internal electrodes, achieved using TDK's proprietary thin-film technology. Moreover, the use of low-loss magnetic material helps reduce power losses and increase the efficiency of power supply circuits.

Moving forward, TDK will promote the development of high-performance inductors that are even smaller and better designed for wearable devices, capitalizing on the advantages of the thin-film technology and aiming to expand its power inductors in response to market needs.

*As of December 2024, according to TDK

 

Features & Applications

Main applications

  • True wireless stereo (TWS) earbuds, smartwatches, AR/VR devices, small power supply modules, small communication modules

Main features and benefits

  • Industry's smallest size inductor for power supply circuits, contributing to space-saving device designs
  • Low-loss magnetic material for highly efficient power supply circuits
  • High-precision internal electrode formation using thin-film technology

Key Data

TypeInductance
[μH] ±20%
DC resistance
(typ.) [mΩ]
DC resistance
(max.) [mΩ]
Isat*
(typ. )[A]
Isat* 
(max.) [A]
Itemp* 
(typ.)[A]
Itemp* 
(max.) [A]
PLE856CBAR47M-1PT000.471802100.720.620.900.80
PLE856CBA1R0M-1PT001.03504200.520.420.720.62
PLE856CCA1R5M-1PT001.54505200.400.330.620.52
Isat: Current value based on inductance variation (30% lower than the initial inductance value)
Itemp: Current value based on temperature increase (Temperature increase of 40 K by self-heating)

Get detailed information


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media