TDK Electronics · TDK Europe

ModCap SPICE Libraries

The models of the various series are delivered in individual libraries for each series (B25645, B25647, etc.).  

Each library is available in several versions: 

  • For each of the simulation programs PSpice1), HSPICE2), LTspice and ANSYS Electronics Desktop Circuit Simulator 

  • In German and English 

  • For the Windows and UNIX/LINUX operating systems 

1) Compatible with Cadence OrCAD PSpice, Cadence OrCAD Capture, National Instruments Multisim, Altium Designer, Ngspice 

2) Compatible with Synopsis HSPICE, Synopsis Saber, Berkeley Spice, Spectrum Software MicroCap8 

 


SPICE Library

SPICE Library - ModCap MF

ZIP - 206.8 KB Download

SPICE Library - ModCap HF

ZIP - 168.8 KB Download