TDK Electronics · TDK Europe

Multilayer Chip Varistors

October 14, 2026

TDK extends eco-friendly SMD varistors with X series for standard applications

 Bild_Teaser_en

TDK Corporation (TSE: 6762) has expanded its surface-mount multilayer varistor (MLV) product family with the standard X series (CT0402*X, CT0603*X, CT0805*X, CT1206*X, CT1210*X, CT1810*X, and CT2220*X) for industrial applications. These new SMD MLVs not only protect electronics against overvoltages, maintaining high reliability and performance in a compact size, but also help customers reduce their CO₂ footprint by up to 30 percent. Based on a tailored, innovative ceramic composition, these components can be sintered at lower temperatures than standard MLVs, reducing energy usage. Additionally, the raw material itself has a smaller CO₂ footprint.

The X series targets power supplies, factory automation, industrial IoT, and sensor interfaces where miniaturization and electrical robustness are required, including harsh environments. This follows the release and ramp-up of the X1 series for automotive applications based on the same technology platform.

Spanning case sizes from EIA0402 to EIA2220, the X series offers RMS voltage ratings from 3.5 to 40 V and varistor voltages from 8 to 350 V. They provide clamping voltages from 24 to 450 V and withstand electrostatic discharge (ESD) up to 15 kV air discharge according to IEC 61000-4-2. For surge protection, peak current handling ranges from 1 A in the smallest footprint up to 800 A. Customer-specific adjustments are possible.

These varistors respond to voltage transients within 0.5 ns and offer capacitance values as low as 6 pF, preserving signal integrity in high-speed data lines. The components operate reliably in a temperature range of -55 to +125 °C. With packaging options that support high-volume automated assembly, the X series integrates seamlessly into modern SMT processes.

By combining compact dimensions, fast response times, and robust electrical ratings, the X series enhances the resilience of electronic designs, contributing to longer service life and improved system reliability across a diverse set of industrial applications.

 

Features & Applications

Main applications

Transient overvoltage protection for:

  • Power supplies
  • Factory automation
  • Industrial IoT
  • Sensor interfaces
     

Main features and benefits

  • Reliable ESD protection up to 15 kV air discharge according to IEC 61000-4-2
  • Low leakage current
  • No temperature derating up to +125 °C
  • High lifetime robustness
  • Stable protection level

     

Further information on the products can be found at www.tdk-electronics.tdk.com/en/ctvs



About TDK Corporation

TDK Corporation (TSE:6762) is a global technology company and innovation leader in the electronics industry, based in Tokyo, Japan. With the tagline “In Everything, Better” TDK aims to realize a better future across all aspects of life, industry, and society. For over 90 years, TDK has shaped the world from within; from the pioneering ferrite cores to cassette tapes that defined an era, to powering the digital age with advanced components, sensors, and batteries, leading the way towards a more sustainable future. United by TDK Venture Spirit, a start-up mentality built on visions, courage and mutual trust, TDK’s passionate team members around the globe pursue better—for ourselves, customers, partners, and the world. Today, the state-of-the-art technologies of TDK are in everything, from industrial applications, energy systems, electric vehicles, to smartphones and gaming, at the core of modern life. TDK’s comprehensive, innovative-driven portfolio includes cutting-edge passive components, sensors and sensor systems, power supplies, lithium-ion and solid-state batteries, magnetic heads, AI and enterprise software solutions, and more—featuring numerous market-leading products. These are marketed under the product brands TDK, InvenSense, Micronas, Tronics, TDK-Lambda, TDK SensEI, and ATL. Positioning the AI ecosystem as a key strategic area, TDK leverages its global network across the automotive, information and communication technology, and industrial equipment sectors to expand its business in a wide range of fields. In fiscal 2026, TDK posted total sales of USD 16.6 billion and employed about 107,000 people worldwide. 


Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media