TDK Electronics · TDK Europe

Film Capacitors

September 30, 2026

TDK presents DC-link capacitors rated for up to +135 °C in automotive and industrial applications

 Bild_Teaser_en

TDK Corporation (TSE: 6762) presents the B3272*A/G/T series of DC-link film capacitors. These are qualified for continuous operation at case temperatures of up to +135 °C, with no derating required up to +105 °C. These components feature an EPN dielectric. This blend of polypropylene (PP) and cyclic olefin copolymer (COC) has already been proven in TDK’s ModCap UHP power capacitors. This allows DC-link designs for demanding automotive and industrial power electronics applications to have greater thermal headroom.

On-board charging units, xEV traction inverters, DC-DC converters, industrial drives, and high-end power supplies must operate reliably even as power density increases, in confined spaces, and at higher ambient temperatures. These constraints subject passive components to growing thermal and electrical stress. The B3272*A/G/T series is designed to meet the demands of such applications.

The series spans rated DC voltages from 800 to 1200 V and rated capacitance values from 1.0 to 60 µF, with three lead spacings: 27.5 mm, 37.5 mm, and 52.5 mm (B32728G, 4-pin). The 4-pin G-types support low-inductance busbar interfaces and help reduce parasitic loop area in fast-switching inverter stages, while the low-profile T variant addresses height-constrained layouts in compact automotive and industrial assemblies.

The flame-retardant plastic case and epoxy resin sealing both comply with UL 94 V-0. The series is AEC-Q200E qualified and RoHS-compatible, supporting global use in automotive and industrial converters where thermal headroom, reliability, and compact integration must be optimized together.

For the B3272*A/G/T series, TDK provides various SPICE model libraries and the web-based Capacitor Life And Rating Application (CLARA) tool.

 

 

Features & Applications

Main applications

DC-link solutions in demanding applications like

  • xEV traction inverters
  • on-board chargers
  • automotive DC-DC converters
  • industrial drives
  • high-end power supplies
     

Main features and benefits

  • Maximum operating temperature +135 °C
  • No derating up to +105 °C
  • High CV product, compact
  • 2-pin and 4-pin versions; low-profile variant available
  • Good self-healing properties
  • Overvoltage capability
  • Low losses with high current capability
  • Long useful life (100 000 h at VR and +85 °C)
  • AEC-Q200E qualified
  • RoHS-compatible

     

Key Data

TypeRated voltage VR [V]Rated capacitance CR [µF]IRMS,max (+85 °C, 10 kHz) [A]No. of pinsLead spacing [mm]Case height [mm]
B32724A800 … 12001.0 … 12.03.5 … 13.5227.519.0 … 36.5
B32726A2.0 … 12.04.3 … 10.0237.522.0 … 32.5
B32726T2.7 … 9.05.2 … 8.0237.515.0 … 19.0
(low profile)
B32726G6.0 … 40.09.0 … 24.0437.537.0 … 48.0
B32728G20.0 … 60.016.5 … 24.0452.545.0 … 50.0

Further information on the products can be found at www.tdk-electronics.tdk.com/en/film_dc_link.



About TDK Corporation

TDK Corporation (TSE:6762) is a global technology company and innovation leader in the electronics industry, based in Tokyo, Japan. With the tagline “In Everything, Better” TDK aims to realize a better future across all aspects of life, industry, and society. For over 90 years, TDK has shaped the world from within; from the pioneering ferrite cores to cassette tapes that defined an era, to powering the digital age with advanced components, sensors, and batteries, leading the way towards a more sustainable future. United by TDK Venture Spirit, a start-up mentality built on visions, courage and mutual trust, TDK’s passionate team members around the globe pursue better—for ourselves, customers, partners, and the world. Today, the state-of-the-art technologies of TDK are in everything, from industrial applications, energy systems, electric vehicles, to smartphones and gaming, at the core of modern life. TDK’s comprehensive, innovative-driven portfolio includes cutting-edge passive components, sensors and sensor systems, power supplies, lithium-ion and solid-state batteries, magnetic heads, AI and enterprise software solutions, and more—featuring numerous market-leading products. These are marketed under the product brands TDK, InvenSense, Micronas, Tronics, TDK-Lambda, TDK SensEI, and ATL. Positioning the AI ecosystem as a key strategic area, TDK leverages its global network across the automotive, information and communication technology, and industrial equipment sectors to expand its business in a wide range of fields. In fiscal 2026, TDK posted total sales of USD 16.6 billion and employed about 107,000 people worldwide. 


Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media