TDK Electronics · TDK Europe

Aluminum Electrolytic Capacitors

Product group /series Ordering Code
Alu-X screw terminal capacitors B43310 / B43330 / B43320 / B43340 / B43360 / B43380
Alu-X snap-in capacitors B41231 / B43231 / B43232 / B43258 / B41252 / B43252 / B43256 / B43254 / B43255 / B41848 / B43260 / B43261 / B43268
Axial-lead capacitors (not RoHS) B41684 / B43688 / B41690 / B41691 / B41692 / B41693 / B41695 / B41696 / B43693 / B43697 / B43698 / B43699
Axial-lead capacitors (RoHS) B41687 / B41689 / B41690 / B41691 / B41692 / B41693 / B41696 / B43693
Capacitors for pulse application with screw terminals B43406 / B43407
Capacitors for pulse application with snap-in terminals B43406 / B43416 / B43417
Capacitors for pulse application with solder lugs B43405 / B43406 / B43415
Capacitors with 3-pin capacitors B41538
Capacitors with 4-pin / 5-pin snap-in terminals or solder pins B43510 / B43520 / B43511 / B43521 / B43512 / B43522 / B43513 / B43523 / B43514 / B43524 / B43515 / B43525 / B43516 / B43526 / B43610 / B43612 / B43640 / B43991 / B41991 / B43306
Hybrid polymer axial-lead B40600 / B40620 / B40640 / B40650
Hybrid polymer soldering star vertical B40700 / B40720 / B40740 / B40750
Large size capacitors snap-in version B41605 / B41607
Large size capacitors with copper terminals B41605 / B41607
Screw terminal capacitors B41456 / B41458 / B41550 / B41554 / B41560 / B41570 / B41580 / B41465 / B43464 / B43484 / B43454 / B43455 / B43457 / B43456 / B43458 / B43564 / B43584 / B43465 / B43467 / B43471 / B43474 / B43550 / B43560 / B43566 / B43570 / B43580 / B43700 / B43720 / B43701 / B43721 / B43703 / B43723 / B43704 / B43724 / B43705 / B43725 / B43706 / B43726 / B43472 / B43707 / B43712 / B43732 / B43713 / B43733 / B43740 / B43760 / B43741 / B43761 / B43742 / B43762 / B43743 / B43763 / B43750 / B43770 / B43772 / B43875
Single ended capacitors B41895 / B41896 / B41856 / B41858 / B43858 / B41859 / B43888 / B41866 / B41887 / B42824 / B42851 / B43890 / B41888 / B43896 / B41890
SMD hybrid polymer capacitors B40900 / B40910 / B40920 / B40921 / B40930 / B40940 / B40950
SMD high vibration hybrid polymer capacitors B40900 / B40910 / B40920 / B40921 / B40930 / B40940 / B40950
Snap-in capacitors B41303 / B41605 / B41607 / B43303 / B43304/ B43305 / B43501 / B43502/ B43503 / B43504 / B43505 / B43508 / B43509 / B43510 / B43540 / B43541 / B43543 / B43544 / B43545 / B43547/ B43548 / B43601 / B43624 / B43630 / B43634 / B43635 / B43640 / B43641 / B43642 / B43643 / B43644 / B43647 / B43648 / B43649 / B43657/ B43991
Soldering star capacitors (not RoHS) B41782 / B41784 / B41790 / B41791 / B41792 / B41793 / B41794 / B41795 / B41796 / B43793
Soldering star capacitors (RoHS) B41787 / B41789 / B41790 / B41791 / B41792 / B41793 / B41796 / B43793