Inductors
May 28, 2019
High efficiency thin-film power inductors for mobile devices
- DC resistance 12 percent lower than that of conventional products
- Rated current 4 percent higher than that of conventional products
TDK Corporation (TSE:6762) announces the development of a miniaturized thin-film power inductor in an IEC 2012 case size that can handle higher currents compared to conventional products. The low-profile TFM201208ALD power inductor measures in at 2.0 x 1.25 x 0.8 mm and is available with a rated inductance of 1.0 µH.
Thanks to its reduced DC resistance of 79 mΩ, which is 12 percent lower than that of conventional products, the power inductor achieves low losses. Combined with improved DC superposition characteristics, the new power inductor features a rated current of 2.5 A, which is 4 percent higher than conventional products. As a result, the new power inductor helps to improve the power conversion efficiency of power circuits at high loads, especially in the power circuits of compact mobile devices such as smartphones and tablets. This, in turn, helps to maximize battery life, while maintaining the high functionality of the devices.
Mass production of the new TFM201208ALD thin-film power inductor started in May 2019. TDK will continue to expand its lineup of thin-film power inductors with miniaturized IEC 1608 types, and including automotive grade types.
Main applications
- Power conversion circuits of compact mobile devices such as smartphones and tablets
Main features and benefits
- DC resistance 12 percent lower than that of conventional products
- Rated current of 2.5 A is 4 percent higher than that of conventional product
Key data
Type | Dimensions [mm] | Inductance [μH] | DC resistance [mΩ] max. | Rated current * [A] |
---|---|---|---|---|
TFM201208ALD-1R0MTCA | 2.0 x 1.25 x 0.8 | 1.0 | 79 | 2.5 |
* Based on temperature increase of 40 K by self-heating
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily