The models of the various series are delivered in individual libraries for each series (B25694, B25696, B25697, etc.).
Each library is available in several versions:
For each of the simulation programs PSpice1), HSPICE2), LTspice and ANSYS Electronics Desktop Circuit Simulator
In German and English
For the Windows and UNIX/LINUX operating systems
1) Compatible with Cadence OrCAD PSpice, Cadence OrCAD Capture, National Instruments Multisim, Altium Designer, Ngspice
2) Compatible with Synopsis HSPICE, Synopsis Saber, Berkeley Spice, Spectrum Software MicroCap8