TDK Electronics · TDK Europe

Film Capacitors - Readme and History

B32354S* Output AC filter,PSpice

History

History for SPICE-Library for PSPICE (Orcad)
for TDK Electronics AG : TDK_B32354S.lib
Version 1.00
assembled on (Wed Dec 15 13:52:02 CET 2021)
-----------------------------------------------------------------------
Version 1.00
- library created
- B32320I series added (20 Components)
-----------------------------------------------------------------------

Readme

SPICE-Library for PSPICE (Orcad)
for TDK Electronics AG : TDK_B32354S.lib
Version 1.00
assembled on (Wed Dec 15 13:52:02 CET 2021)
This SPICE library contains all models for
Film Capacitors for AC output filter / Box type series
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B32354S3106K Film Capacitor for AC output filter / Box type series (10 uF +-10%)
B32354S3156K Film Capacitor for AC output filter / Box type series (15 uF +-10%)
B32354S3206K Film Capacitor for AC output filter / Box type series (20 uF +-10%)
B32354S3256K Film Capacitor for AC output filter / Box type series (25 uF +-10%)
B32354S3306K Film Capacitor for AC output filter / Box type series (30 uF +-10%)
B32354S3356K Film Capacitor for AC output filter / Box type series (35 uF +-10%)
B32354S3406K Film Capacitor for AC output filter / Box type series (40 uF +-10%)
Installation of TDK_B32354S Model Library
===============================================================
The model library of TDK_B32354S (Film Capacitors for AC output filter / Box type series) for the
circuit design program PSpice Schematics, version 6.1 and following
and Cadence ORCAD Capture comprises the following three files:
TDK_B32354S.LIB ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
TDK_B32354S.SLB Symbol data file:
This file contains the terminal/graphics information
required by the graphic user interface "Schematics"
TDK_B32354S.OLB Symbol data file:
This file contains the terminal/graphics information
required by the graphic user interface "Orcad Capture"
To install the library you must copy the a.m. files into
a ORCAD working directory (e.g. \LIB or \UserLib)
PSpice Schematics:
The library files must then be activated under PSpice.
Proceed as follows to install the TDK_B32354S library:
1. Start PSpice
Install library file TDK_B32354S.LIB as permanent library
("ADD LIBRARY*") in submenu (version 9.1)
ANALYSIS -> LIBRARY AND INCLUDE FILES ...
BROWSE.. (choose TDK_B32354S.LIB)
.. ADD*
.. OK
ATTENTION: Add without asterisk ("*") is a local include
only for this actual simulation task.
2. Install symbol data file TDK_B32354S.SLB for the
"Schematics" graphic interface in submenu
OPTIONS -> EDITOR CONFIGURATION -> LIBRARY SETTINGS
BROWSE.. (choose TDK_B32354S.LIB) .. ADD* .. OK
Cadence ORCAD Capture:
The library files have to be included in ORCAD Capture
Proceed as follows to install the TDK_B32354S library:
1a. Use the delivered precompiled TDK_B32354S.OLB
or
1b. Start Cadence ORCAD Capture
Translate the library files TDK_B32354S.SLB
as ORCAD library (TDK_B32354S.OLB):
FILE -> Import Design -> PSpice -> Open ...
BROWSE.. (choose TDK_B32354S.SLB)
.. OK (version 10.5)
2. Adding the components to your project:
Open your project -> open a schematic
PLACE -> PART... -> Add Library...
(choose TDK_B32354S.OLB)
place component with OK.
3. Install the library TDK_B32354S.LIB for simulation:
PSPICE -> Edit Simulation Profile -> Configuration
Files -> Category Library
BROWSE.. (choose TDK_B32354S.LIB)
ADD as Global/to Design
OK