EMI Suppression Y1 series: B81123,PSpice
History
History for SPICE-Library for PSPICE (Orcad)
for TDK Electronics AG : TDK_B81123.lib
Version 1.11
assembled on (Mon Oct 18 13:57:01 CEST 2021)
-----------------------------------------------------------------------
Version 1.11
- LTspice library corrected
-----------------------------------------------------------------------
Version 1.10
- ANSYS EM symbols reworked
B81123 series updated (8 Components)
-----------------------------------------------------------------------
Version 1.00
- library created
B81123 series added (8 Components)
-----------------------------------------------------------------------
Readme
SPICE-Library for PSPICE (Orcad)
for TDK Electronics AG : TDK_B81123.lib
Version 1.11
assembled on (Mon Oct 18 13:57:01 CEST 2021)
This SPICE library contains all models for
Film Capacitors for EMI Suppression / Class Y1 / Vr 500Vac
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B81123C1102M Film Capacitor for EMI Suppression / Class Y1 / Vr 500Vac (1 nF +-20%)
B81123C1103M Film Capacitor for EMI Suppression / Class Y1 / Vr 500Vac (10 nF +-20%)
B81123C1152M Film Capacitor for EMI Suppression / Class Y1 / Vr 500Vac (1.5 nF +-20%)
B81123C1222M Film Capacitor for EMI Suppression / Class Y1 / Vr 500Vac (2.2 nF +-20%)
B81123C1332M Film Capacitor for EMI Suppression / Class Y1 / Vr 500Vac (3.3 nF +-20%)
B81123C1472M Film Capacitor for EMI Suppression / Class Y1 / Vr 500Vac (4.7 nF +-20%)
B81123C1562M Film Capacitor for EMI Suppression / Class Y1 / Vr 500Vac (5.6 nF +-20%)
B81123C1682M Film Capacitor for EMI Suppression / Class Y1 / Vr 500Vac (6.8 nF +-20%)
Installation of TDK_B81123 Model Library
===============================================================
The model library of TDK_B81123 (Film Capacitors for EMI Suppression / Class Y1 / Vr 500Vac) for the
circuit design program PSpice Schematics, version 6.1 and following
and Cadence ORCAD Capture comprises the following three files:
TDK_B81123.LIB ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
TDK_B81123.SLB Symbol data file:
This file contains the terminal/graphics information
required by the graphic user interface "Schematics"
TDK_B81123.OLB Symbol data file:
This file contains the terminal/graphics information
required by the graphic user interface "Orcad Capture"
To install the library you must copy the a.m. files into
a ORCAD working directory (e.g. \LIB or \UserLib)
PSpice Schematics:
The library files must then be activated under PSpice.
Proceed as follows to install the TDK_B81123 library:
1. Start PSpice
Install library file TDK_B81123.LIB as permanent library
("ADD LIBRARY*") in submenu (version 9.1)
ANALYSIS -> LIBRARY AND INCLUDE FILES ...
BROWSE.. (choose TDK_B81123.LIB)
.. ADD*
.. OK
ATTENTION: Add without asterisk ("*") is a local include
only for this actual simulation task.
2. Install symbol data file TDK_B81123.SLB for the
"Schematics" graphic interface in submenu
OPTIONS -> EDITOR CONFIGURATION -> LIBRARY SETTINGS
BROWSE.. (choose TDK_B81123.LIB) .. ADD* .. OK
Cadence ORCAD Capture:
The library files have to be included in ORCAD Capture
Proceed as follows to install the TDK_B81123 library:
1a. Use the delivered precompiled TDK_B81123.OLB
or
1b. Start Cadence ORCAD Capture
Translate the library files TDK_B81123.SLB
as ORCAD library (TDK_B81123.OLB):
FILE -> Import Design -> PSpice -> Open ...
BROWSE.. (choose TDK_B81123.SLB)
.. OK (version 10.5)
2. Adding the components to your project:
Open your project -> open a schematic
PLACE -> PART... -> Add Library...
(choose TDK_B81123.OLB)
place component with OK.
3. Install the library TDK_B81123.LIB for simulation:
PSPICE -> Edit Simulation Profile -> Configuration
Files -> Category Library
BROWSE.. (choose TDK_B81123.LIB)
ADD as Global/to Design
OK