TDK Electronics · TDK Europe

Compact Coupled Inductors with High Saturation Current

 Intro Pic

The fields of application of dual inductors are diverse. They can be used as coupled inductors in various non-isolated DC/DC converter topologies or as transformers in flyback converters. A further application involves the use as common-mode inductors in power supply lines. TDK´s dual inductor series offer coupling factors up to 99%. The compact robust designs feature functional isolation voltages between the two windings up to 500 V.


Features

Electrical characteristics

  • High rated currents up to 7.05 A
  • Exceptionally high saturation currents of up to 16.1 A
  • Very low RDC values as low as 0.018 Ω
  • High temperature range of up to 150 °C

Construction

  • Tight coupling of the 2 windings
  • Laser welded connection
  • Outstanding mechanical and thermal robustness

Flexible usage

  • 1:1 transformer
  • Two single inductors connected in series or parallel

Overview of Available Types

12.5 x 12.5 x 10.5 mm
12.5 x 12.5 x 8.5 mm
10.4 x 10.4 x 6.3 mm
7.3 x 7.3 x 4.8 mm
Inductance (µH)
12.5 x 12.5 x 10.5 mm
12.5 x 12.5 x 8.5 mm
10.4 x 10.4 x 6.3 mm
7.3 x 7.3 x 4.8 mm
Saturation current (A)

Frequently Asked Questions

What is a coupled inductor?

Inductors are key components in various multiphase topologies. Basically discrete inductors can be used. However, coupled Inductors can help to significantly reduce the volume and improve the efficiency of the circuit. In a coupled inductor two windings are wound on a common core. Thus L1 and L2 are magnetically coupled which allows to transfer the energy stored in the core between both the coils. The efficiency of the magnetic coupling between the primary and secondary winding is defined by the coupling factor K.

What is the coefficient of coupling and how to calculate it?

Coupled inductors are used in different DC/DC converter topologies. The function of coupled inductors is to transfer energy from the primary to the secondary winding through a commonly used core. The efficiency of the magnetic coupling between both the windings is defined by the coupling factor k. The coupling coefficient k can be calculated by using the following equation.

 2 FAQ pic


What is the benefit of a coupled inductor?

Inductors are the key elements of multiphase voltage regulators such as SEPIC, ZETA or CuK converters. It is not mandatory that coupled inductors are used. Basically two single inductors can be used as well. However, if L1 and L2 are closely coupled, the ripple current is split between them. Thus the required inductance value is just the half. If a dual inductor is used instead of two single power inductors, potentially a smaller component can be used which is saving space on the board.

DC/DC Converter Topologies

SEPIC

 Circuit Sepic Pic


SEPIC

A SEPIC (Single-Ended Primary Inductance Converter) is particularly suitable for battery-powered devices or automotive applications. It provides a constant non-inverted output voltage that can be above or below the input voltage. This allows battery voltage fluctuations and different load scenarios to be compensated. This is possible because the SEPIC technology combines a boost and buck converter. Another significant advantage of this circuit topology is a constant input current, which in combination with the input filter consisting of C1 and L1 results in a considerably lower conducted interference. Using a coupled inductor can significantly reduce ripple current load and thus core losses. Although the coupling capacitor C2 provides some isolation between input and output, SEPIC is one of the non-isolated topologies.

ZETA

 Circuit Zeta Pic


ZETA

ZETA is another multiwinding converter topology which offers basically a similar functionality than a SEPIC. Both power converters are able to step up and down the input voltage and generate a stable non-inverting output voltage. Another similarity is the DC transfer function VOUT = VIN x D/(1-D). Due to the slightly rearranged circuit configuration with L2 and C3 at the output ZETA converters providing a continuous output current with a low ripple. Unlike a real buck-boost, ZETA converters just require one buck controller IC directly driving a MOSFET. The output is not isolated from the input.

CuK

 Circuit Cuk Pic

CuK

CuK converters have like SEPIC and ZETA topologies the ability to regulate a voltage that is above or below the input voltage. A special feature, required by some applications, is an inverted output voltage. A major benefit from an EMI point of view  is the continuous current flow in combination with the LC filters on both the input and output side of the converter. This provides a stable current drain from the battery and is significantly minimizing the ripple current. The output is not isolated from the input.

Flyback

 Circuit Flyback Pic

Flyback

Flyback converters are among the most commonly used topologies in industrial electronics and lower power automotive applications. They are extremely popular due to the relatively simple and thus cost-effective design of this circuit topology, which requires only a few components. The coupled inductor serves as a storage choke and also provides galvanic isolation between input and output. The energy transfer takes place during the off-time of the MOSFET. This topology can generate non-inverted output voltages far below or above the input voltage. Depending on the converter's isolation requirements or the safety standard applicable to the particular application, either a coupled inductor with a functional isolation of up to 500 V or a transformer can be used. Another special feature of flyback converters is the ability to generate multiple output voltages. A disadvantage of this topology are the high voltage peaks generated by the switching transistor. This can make an EMC filter necessary at the converter's input to suppress the conducted interference that occurs.

Multi-Output Buck

 Circuit Multi Pic

Multi-Output Buck

Coupled inductors can be also used to create an auxiliary or a second output voltage respectively by only using a single buck regulator. This can help to reduce the complexity of the circuits and thus save costs and space on the board.

Get data sheets and search

PDF Size/Series Design Inductance (µH) Rated current (Typ.) (A) Type
7.3x7.3x4.8 shielded 2.2 - 47 1.1 - 4.3 B82472D6
10.4x10.4x6.3 shielded 2.2 - 47 1.71 - 6.17 B82464D6
12.5x12.5x8.5 shielded 2 - 100 1.61 - 6.22 B82477D4*M900
12.5x12.5x10.5 shielded 3.9 - 47 2.83 - 7.05 B82477D6
12.5x12.5x10.5 shielded 4.7 - 47 3.02 - 7.05 B82477C6

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • General technical information
  • EMC services
  • Quality and environment
  • Cautions and warnings
  • Symbols and terms
  • I core chokes: General
  • Ring core chokes with iron powder core: General
  • Sine-wave chokes: General
  • Current-compensated chokes: General

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Product resources


Voice-over Product Presentation

Explore more


Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily
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
Follow us on

LinkedIn X (Twitter)