TDK Electronics · TDK Europe

SMT Power Inductors: Series B82464D6

 SMT Power Inductors B82464D6 Image

Key Features

  • LR from 2.2 to 47 µH 
  • Special winding technology for tight coupling of the two windings 
  • Magnetically shielded 

Applications

  • Common-mode chokes 
  • 1:1 transformers 
  • DC/DC converters

Ordering No.: B82464X6

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 6
PDF Inventory Application Design Inductance (µH) Inductance tolerance (%) Rated current (Typ.) (A) Saturation current (Typ.) (A) Resistance (Max.) (Ohm) Size/Series Remarks Type Ordering Code
Automotive shielded 10 ±20 3.71 - 58 10.4x10.4x6.3 - B82464D6 B82464D6103M000
Automotive shielded 2.2 ±20 6.17 - 21 10.4x10.4x6.3 - B82464D6 B82464D6222M000
Automotive shielded 15 ±20 3.09 - 84 10.4x10.4x6.3 - B82464D6 B82464D6153M000
Automotive shielded 22 ±20 2.66 - 113 10.4x10.4x6.3 - B82464D6 B82464D6223M000
Automotive shielded 4.7 ±20 5.08 - 31 10.4x10.4x6.3 - B82464D6 B82464D6472M000
Automotive shielded 47 ±20 1.71 - 274 10.4x10.4x6.3 - B82464D6 B82464D6473M000
Download all marked data sheets as zip file or export the search results in MS Excel format